Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Timer Relays
Schneider Electric RE17RMMW Image

RE17RMMW

Green premium brand logo
Schneider Electric RE17RMMW Image
RE17RMMW
Green premium brand logo

Modular timing relay, 8 A, 1 CO, 1 s..100 h, time delay, 12...240 V AC/DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Time
    product or component type
    Modular timing relay
    discrete output type
    Relay
    width
    17.5 mm
    device short name
    RE17R
    time delay type
    At
    Di
    Ht
    H
    C
    Ac
    A
    D
    B
    Bw
    time delay range
    1...10 h
    0.1...1 s
    6...60 s
    10...100 h
    6...60 min
    1...10 s
    1...10 min
    nominal output current
    8 A
    Complementary
    contacts type and composition
    1 C/O
    contacts material
    Cadmium free
    height
    90 mm
    depth
    72 mm
    control type
    Selector switch front panel
    [Us] rated supply voltage
    12...240 V AC/DC 50/60 Hz
    voltage range
    0.85...1.1 Us
    supply frequency
    50...60 Hz +/- 5 %
    release of input voltage
    5 V
    connections - terminals
    Screw terminals, 1 x 0.5...1 x 3.3 mm² (AWG 20...AWG 12) solid without cable end
    Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
    Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
    Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
    tightening torque
    0.6…1 N.m conforming to IEC 60947-1
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.5 % conforming to IEC 61812-1
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    setting accuracy of time delay
    +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
    control signal pulse width
    100 ms with load in parallel typical
    30 ms typical
    insulation resistance
    100 MOhm at 500 V DC conforming to IEC 60664-1
    reset time
    120 ms on de-energisation typical
    on-load factor
    100 %
    power consumption in VA
    0…3 VA at 240 V AC
    maximum power consumption in W
    1.5 W at 240 V DC
    minimum switching current
    10 mA at 5 V DC
    maximum switching current
    8 A AC/DC
    maximum switching voltage
    250 V AC
    breaking capacity
    2000 VA
    operating frequency
    10 Hz
    electrical durability
    100000 cycles (8 A at 250 V AC maximum) for resistive load
    mechanical durability
    10000000 cycles
    dielectric strength
    2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1
    [Uimp] rated impulse withstand voltage
    5 kV during 1.2/50 µs
    power on delay
    100 ms
    marking
    CE
    creepage distance
    4 kV/3 conforming to IEC 60664-1
    safety reliability data
    MTTFd = 296.8 years
    B10d = 270000
    mounting position
    Any position in relation to normal vertical mounting plane
    mounting support
    35 mm DIN rail conforming to EN/IEC 60715
    local signalling
    LED indicator for on steady: relay energised, no timing in progress
    LED indicator for flashing: timing in progress 80 % ON and 20 % OFF
    LED indicator for pulsing: relay de-energised, no timing in progress (except function Di-D, Li-L) 5 % ON and 95 % OFF
    net weight
    0.07 kg
    time delay type
    A, Ac, At, B, Bw, C, D, Di, H, Ht
    functionality
    Multifunction
    compatibility code
    RE17
    Environment
    immunity to microbreaks
    20 ms
    standards
    2006/95/EC
    EN 61000-6-3
    IEC 61812-1
    EN 61000-6-2
    EN 61000-6-1
    2004/108/EC
    EN 61000-6-4
    product certifications
    CSA
    GL
    CULus
    ambient air temperature for storage
    -30…60 °C
    ambient air temperature for operation
    -20…60 °C
    IP degree of protection
    IP20 (terminal block) conforming to IEC 60529
    IP40 (housing) conforming to IEC 60529
    IP50 (front panel) conforming to IEC 60529
    vibration resistance
    20 m/s² (f= 10…150 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    relative humidity
    93 % without condensation conforming to IEC 60068-2-30
    electromagnetic compatibility
    Electrostatic discharge immunity test: (in contact), level 3, 6 kV, conforming to IEC 61000-4-2
    Electrostatic discharge immunity test: (in air), level 3, 8 kV, conforming to IEC 61000-4-2
    Susceptibility to electromagnetic fields: (80 MHz to 1 GHz), level 3, 10 V/m, conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test: (capacitive connecting clip), level 3, 1 kV, conforming to IEC 61000-4-4
    Electrical fast transient/burst immunity test: (direct), level 3, 2 kV, conforming to IEC 61000-4-4
    1.2/50 µs shock waves immunity test: (differential mode), level 3, 1 kV, conforming to IEC 61000-4-5
    1.2/50 µs shock waves immunity test: (common mode), level 3, 2 kV, conforming to IEC 61000-4-5
    Conducted RF disturbances: (0.15...80 MHz), level 3, 10 V, conforming to IEC 61000-4-6
    Voltage dips and interruptions immunity test: (1 cycle), 0 %, conforming to IEC 61000-4-11
    Voltage dips and interruptions immunity test: (25/30 cycles), 70 %, conforming to IEC 61000-4-11
    Conducted and radiated emissions: , class B, conforming to EN 55022
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    80 g
    Package 1 Height
    2.7 cm
    Package 1 width
    8 cm
    Package 1 Length
    9.5 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    40
    Package 2 Weight
    3.883 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • Chinese2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.8 MB
    Date 3/27/20
    prp.document.label.format pdf
    Size 5 MB
    Date 3/30/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC Certificate Timer RE10 RE17 iRT (Version 1.0)
    Description
    CCC Certificate 2013010303640463
    prp.document.label.format pdf
    Size 1.9 MB
    Date 12/26/19
    Description
    CCC Certificate 2013010303640463
    UL Listed RE17, RE22, REXL, RE48A, RE88857, RE88865, RE88867, RENF22R2MMW (Version 1.0)
    Files in document
    pdf
    473.4 KB
    pdf
    475.7 KB
    Description
    NRNT_NRNT7_E173076_Timer New NFC Timer RENF22R2MMW
    prp.document.label.format zip
    Size 949 KB
    Date 5/19/15
    Files in document
    pdf
    473.4 KB
    pdf
    475.7 KB
    Description
    NRNT_NRNT7_E173076_Timer New NFC Timer RENF22R2MMW
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 726.3 KB
    Date 3/1/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RE17RMMW : Modular timing relay, 8 A, 1 CO, 1 s..100 h, time delay, 12...240 V AC/DC
    Description
    Modular timing relay, 8 A, 1 CO, 1 s..100 h, time delay, 12...240 V AC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/1/20
    Description
    Modular timing relay, 8 A, 1 CO, 1 s..100 h, time delay, 12...240 V AC/DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 435.3 KB
    Date 7/22/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RE17RMMW : Modular timing relay, 8 A, 1 CO, 1 s..100 h, time delay, 12...240 V AC/DC
    Description
    Modular timing relay, 8 A, 1 CO, 1 s..100 h, time delay, 12...240 V AC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/1/20
    Description
    Modular timing relay, 8 A, 1 CO, 1 s..100 h, time delay, 12...240 V AC/DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 414.1 KB
    Date 9/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RE17RMMW : time delay relay 10 functions - 1 s..100 h - 12..240 V AC/DC - 1 OC
    Description
    time delay relay 10 functions - 1 s..100 h - 12..240 V AC/DC - 1 OC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/1/20
    Description
    time delay relay 10 functions - 1 s..100 h - 12..240 V AC/DC - 1 OC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 17.5 mm



  • Connections and Schema

    Internal Wiring Diagram



    Wiring Diagram


    1) Contact Y1:

    • Control for functions B, C, Ac, Bw, Ad, Ah, N, O, W, T, Tt.

    • Partial stop for functions At, Ht and Pt.

    • Function D if Di selected.

    • Not used for functions A, H and P.


  • Technical Description

    Function A : Power on Delay Relay
    Description

    The timing period T begins on energisation. After timing, the output(s) R close(s). The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function Ac: On-Delay & Off-Delay with Control Signal
    Description

    After energisation of power supply and energization of Y1 causes the timing period T to start.

    At the end of this timing period, the output(s) R close(s).

    When deenergization of Y1, the timing T starts.

    At the end of this timing period T,the output(s) R revert(s) to its/their initial position.

    The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 1 Output


    Function: 2 Outputs



    Function At : Power on Delay Relay (Summation) with Control Signal
    Description

    After power-up, the first opening of control contact C starts the timing. Timing can be interrupted each time control contact closes. When the cumulative total of time periods elapsed reaches the pre-set value T, the output relay closes.

    Function: 1 Output


    T = t1 + t2 +...


    Function B : Interval Relay with Control Signal
    Description

    After power-up, pulsing or maintaining control contact C starts the timing T. The output R closes for the duration of the timing period T then reverts to its initial state.

    Function: 1 Output



    Function Bw : Double Interval Relay with Control Signal
    Description

    On closing and opening of control contact C, the output R closes for the duration of the timing period T.

    Function: 1 Output



    Function C : Off-Delay Relay with Control Signal
    Description

    After power-up and closing of the control contact C, the output R closes. When control contact C re-opens, timing T starts. At the end of the timing period, the output(s) R revert(s) to its/their initial state. The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function D: Symmetrical Flashing Relay (Starting Pulse Off)
    Description

    On energisation of power supply, output(s) R starts at its/their initial state for timing duration T then change(s) to output(s) R close(s) for the same timing duration T.This cycle is repeated indefintely until power supply removal.Specially for RE17*, RE22R2AMU, RE22R2MMW, RE22R2MMU, RE22R2MJU,this D function can only be initiated by energizing Y1 permanently.The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 1 Output


    Function: 2 Outputs


    Function: 1 Output with Retrigger / Restart Control


    Function: 2 Output with Retrigger / Restart Control



    Function Di : Symmetrical Flasher Relay (Starting Pulse On)
    Description

    Repetitive cycle with two timing periods T of equal duration, with output(s) R changing state at the end of each timing period T.

    The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function H : Interval Relay
    Description

    On energisation of the relay, timing period T starts and the output(s) R close(s). At the end of the timing period T, the output(s) R revert(s) to its/their initial state. The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function Ht: Interval Relay & With Pause / Summation Control
    Description

    On energisation of power supply, output(s) R close(s) and timing period T starts.

    The timing can be interrupted / paused each time X1 energizes.

    When the cumulative total of time periods elapsed reaches the pre-set value T, the output(s) R revert(s) to its/their initial state Reenergization of X1 will also cause output(s) R close(s) if the time has elapsed and restart the same operation as described at the beginning.

    Except for RE17*, RE22R2AMU, RE22R2MMW, RE22R2MMU, RE22R2MJU, timing can be interrupted / paused each time Y1 energizes.

    The second output (R2) can be either timed (when set to “TIMED” or instantaneous (when set to “INST”).

    Function: 1 Output


    T = t1 + t2 +...

    Function: 2 Outputs


    T = t1 + t2 +...

    Function: 1 Output with Retrigger / Restart Control


    T = t1 + t2 +...

    Function: 2 Outputs with Retrigger / Restart Control


    T = t1 + t2 +...


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply