Welcome to the Schneider Electric corporate Website

Select your location

View all Modicon Premium
Schneider Electric TSXDSY08R5AC Image
Restricted Sales for Services

TSXDSY08R5AC

Schneider Electric TSXDSY08R5AC Image
Restricted Sales for Services
TSXDSY08R5AC

discrete output module - 8 relay protected output - 24..240V AC - 5 A

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Discrete output module
    discrete output number
    8
    discrete output type
    Relay protected
    discrete output voltage
    24...240 V AC conforming to EN/IEC 61131-2 20...264 V
    24...48 V DC conforming to EN/IEC 61131-2 19...60 V
    Complementary
    [Ith] conventional free air thermal current
    5 A
    response time
    < 10 ms (activation)
    < 15 ms (deactivation)
    contacts type and composition
    2 x 2 C/O + 2 x 2 NO
    output overvoltage protection
    RC circuit and Ge-Mov
    output overload protection
    6.3 A, interchangeable fuse per common fast blow
    short-circuit protection
    6.3 A, interchangeable fuse per common fast blow
    isalotion resistance
    > 10 MOhm 500 V
    power dissipation
    (0.25 W + 0.24 W x No of outputs at state 1)
    electrical durability
    1000000 cycles DC-12 24 W 24 V resistive
    1000000 cycles DC-12 50 W 48 V resistive
    1000000 cycles DC-3 24 W 24 V inductive
    1000000 cycles DC-3 50 W 48 V inductive
    2000000 cycles DC-3 10 W 24 V inductive
    2000000 cycles DC-3 24 W 48 V inductive
    300000 cycles DC-12 100 W 48 V resistive
    300000 cycles DC-12 50 W 24 V resistive
    100000 cycles AC-14 440 VA 220...240 V inductive
    100000 cycles AC-15 440 VA 220...240 V inductive
    1000000 cycles AC-12 100 VA 48 V resistive
    1000000 cycles AC-12 220 VA 100...120 V resistive
    1000000 cycles AC-12 440 VA 220...240 V resistive
    1000000 cycles AC-14 220 VA 220...240 V inductive
    1000000 cycles AC-15 220 VA 220...240 V inductive
    10000000 cycles AC-14 20 VA 100...120 V inductive
    10000000 cycles AC-14 20 VA 220...240 V inductive
    10000000 cycles AC-15 20 VA 100...120 V inductive
    10000000 cycles AC-15 20 VA 220...240 V inductive
    150000 cycles AC-14 220 VA 100...120 V inductive
    150000 cycles AC-15 220 VA 100...120 V inductive
    1500000 cycles AC-14 110 VA 100...120 V inductive
    1500000 cycles AC-15 110 VA 100...120 V inductive
    2000000 cycles AC-14 50 VA 48 V inductive
    2000000 cycles AC-15 50 VA 48 V inductive
    3000000 cycles AC-14 110 VA 220...240 V inductive
    3000000 cycles AC-15 110 VA 220...240 V inductive
    500000 cycles AC-12 200 VA 48 V resistive
    500000 cycles AC-12 440 VA 100...120 V resistive
    500000 cycles AC-14 50 VA 24 V inductive
    500000 cycles AC-15 50 VA 24 V inductive
    5000000 cycles AC-14 20 VA 48 V inductive
    5000000 cycles AC-15 20 VA 48 V inductive
    700000 cycles AC-12 100 VA 24 V resistive
    marking
    CE
    electrical connection
    Screw terminal block
    current consumption
    55 mA at 5 V DC
    80 mA at 24 V DC rack
    module format
    Standard
    product weight
    0.42 kg
    Environment
    dielectric strength
    2000 V 50/60 Hz 60 s
    standards
    93/68/EEC
    IEC 61131-2
    CSA C22.2 No 213 Class I Division 2 Group B
    92/31/EEC
    CSA C22.2 No 213 Class I Division 2 Group A
    UL 508
    CSA C22.2 No 213 Class I Division 2 Group C
    CSA C22.2 No 213 Class I Division 2 Group D
    73/23/EEC
    CSA C22.2 No 142
    89/336/EEC
    product certifications
    BV
    LR
    RMRS
    ABS
    DNV
    RINA
    GL
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    10…95 % without condensation for operation
    5…95 % without condensation for storage
    operating altitude
    0...2000 m
    protective treatment
    TC
    Conformal coating Humiseal 1A33
    IP degree of protection
    IP20
    pollution degree
    2
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French8
    User guide
    Format
    Size
    Date
    Add to My Documents
    Premium and Atrium using EcoStruxure™ Control Expert - Discrete I/O modules, User Manual (Version 10)
    Description
    This manual describes the hardware and software implementation of Discrete modules for Premium and Atrium PLCs.
    Size pdf
    Size 5 MB
    Date 12/1/18
    Description
    This manual describes the hardware and software implementation of Discrete modules for Premium and Atrium PLCs.
    Premium and Atrium using EcoStruxure™ Control Expert, Processors, Racks and Power Supply Modules (Version 10)
    Description
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    Size pdf
    Size 3.6 MB
    Date 12/1/18
    Description
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    Size zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    CSA_225844_1041715_PREMIUM (Version 1.0)
    Description
    CSA for ordinary locations and hazardous locations
    Size pdf
    Size 159.3 KB
    Date 8/16/19
    Description
    CSA for ordinary locations and hazardous locations
    EAC_RUCFRME83B00163_PREMIUM_NOV2014 (Version 1.0)
    Description
    Eurasian Conformity
    Size pdf
    Size 1.8 MB
    Date 11/26/14
    Description
    Eurasian Conformity
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_PREMIUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    Size pdf
    Size 478.2 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    ACMA_RCM_PREMIUM_FEB2015 (Version 1.0)
    Description
    Australian Communications and Media Authority (ACMA)
    Size pdf
    Size 1.9 MB
    Date 2/10/15
    Description
    Australian Communications and Media Authority (ACMA)
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    Size pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    Size pdf
    Size 1.6 MB
    Date 12/29/16
    Description
    Russian Maritime Register of Shipping
    DNV-GL Marine Certificate PREMIUM PLCs (Version 1.0)
    Description
    Det Norske Veritas
    Size pdf
    Size 164.4 KB
    Date 11/15/16
    Description
    Det Norske Veritas
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    Files in document
    Description
    Bureau Veritas
    Size zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Description
    Bureau Veritas
    RINA_ELE104415CS_PREMIUM_APR2015 (Version 1.0)
    Description
    RINA Italian Marine
    Size pdf
    Size 750.3 KB
    Date 4/15/15
    Description
    RINA Italian Marine
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /