Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exxact
Schneider Electric WDE002901 Image

WDE002901

Green premium brand logo
Schneider Electric WDE002901 Image
WDE002901
Green premium brand logo

Exxact RF pb 1 rocker battery white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    aesthetic name
    System M
    product or component type
    RF push-button
    bus type
    Wireless z-wave
    device presentation
    Mechanism with central plate
    number of channels
    2
    battery type
    Lithium
    Complementary
    function available
    With integrated bus coupling unit
    wiring device mounting
    Flush
    operating distance
    100 m outdoor use
    30 m indoor use
    number of rocker
    1
    local signalling
    LED transmission confirmation/programming
    battery size
    CR2450
    colour
    White
    material
    Plastic brilliant
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Finnish1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 10/17/10
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 786.7 KB
    Date 1/27/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Exxact RF pb 1 rocker battery white
    Description
    Exxact RF pb 1 rocker battery white
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Exxact RF pb 1 rocker battery white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 931.1 KB
    Date 12/9/10
    Description
    PEP Exxact
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Exxact RF pb 1 rocker battery white
    Description
    Exxact RF pb 1 rocker battery white
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Exxact RF pb 1 rocker battery white
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Exxact RF pb 1 rocker battery white
    Description
    Exxact RF pb 1 rocker battery white
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Exxact RF pb 1 rocker battery white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /