Welcome to the Schneider Electric corporate Website

Select your location

View all   Preventa XPS MF
Schneider Electric XPSMFCIO2401 Image
Discontinued

XPSMFCIO2401

Schneider Electric XPSMFCIO2401 Image
Discontinued
XPSMFCIO2401

Prevent a Safety automation - digital output and counting input cards

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XPSMFCIO2401 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2020
  • Main
    range of product
    Preventa Safety automation
    product or component type
    Digital output and counting input cards
    safety module name
    XPS MF60
    safety use category
    Category 4 maximum conforming to EN 954-1
    Performance level e conforming to EN/ISO 13849-1
    SIL 3 conforming to EN/IEC 61508
    function of module
    Monitoring incremental encoders for counting inputs
    Monitoring safety actuators for discrete output
    Monitoring safety dialogue for discrete output
    Monitoring sensors 2/3-wire PNP/NPN for counting inputs
    standards
    DIN V 0801
    DIN V 19250
    EN 50156 pending
    IEC 61131
    [Us] rated supply voltage
    24 V DC - 15...20 %
    group of channels
    2 groups of 4 counting inputs
    1 group of 4 discrete inputs
    counting input number
    2
    discrete output number
    4
    connections - terminals
    Counting inputs: removable screw terminal block, 2 x 0.5 mm² (AWG 20) flexible with cable end
    Discrete output: removable screw terminal block, 2 x 0.5 mm² (AWG 20) flexible with cable end
    Counting inputs: removable screw terminal block, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) flexible without cable end
    Discrete output: removable screw terminal block, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) flexible without cable end
    Counting inputs: removable screw terminal block, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) solid without cable end
    Discrete output: removable screw terminal block, 1 x 0.14...1 x 1.5 mm² (AWG 28...AWG 16) solid without cable end
    Counting inputs: removable screw terminal block, 1 x 0.25...1 x 0.5 mm² (AWG 22...AWG 20) flexible with cable end
    Discrete output: removable screw terminal block, 1 x 0.25...1 x 0.5 mm² (AWG 22...AWG 20) flexible with cable end
    Counting inputs: removable screw terminal block, 1 x 0.25...1 x 1.5 mm² (AWG 22...AWG 16) flexible without cable end
    Discrete output: removable screw terminal block, 1 x 0.25...1 x 1.5 mm² (AWG 22...AWG 16) flexible without cable end
    Counting inputs: removable screw terminal block, 2 x 0.14...2 x 0.5 mm² (AWG 28...AWG 20) solid without cable end
    Discrete output: removable screw terminal block, 2 x 0.14...2 x 0.5 mm² (AWG 28...AWG 20) solid without cable end
    Counting inputs: removable screw terminal block, 2 x 0.14...2 x 0.75 mm² (AWG 28...AWG 18) flexible without cable end
    Discrete output: removable screw terminal block, 2 x 0.14...2 x 0.75 mm² (AWG 28...AWG 18) flexible without cable end
    Counting inputs: removable screw terminal block, 2 x 0.25...2 x 0.34 mm² (AWG 22) flexible without cable end
    Discrete output: removable screw terminal block, 2 x 0.25...2 x 0.34 mm² (AWG 22) flexible without cable end
    Complementary
    marking
    CE
    internal resistance
    3.7 kOhm for counting circuit
    counting input voltage
    24 V DC
    5 V DC
    counting input current
    <= 3 mA
    maximum counting frequency
    1 MHz
    counter inputs resolution
    24 bits
    time base accuracy
    0,002
    maximum cable distance between devices
    500 mm counting inputs
    discrete output voltage
    18.4...26.8 V DC
    discrete output current
    <= 2 mA (per channel)
    2 A (per card)
    0.5 A (per channel)
    maximum voltage drop
    <3 V at 0.5 A for discrete output
    minimum load
    2 mA per discrete output
    maximum leakage current
    1 mA, at 2 V at state 0
    number of terminal blocks
    1 for discrete output
    2 for counting inputs
    current consumption
    0.1 A at 3.3 V DC rack
    0.1 A at 5 V DC rack
    0.8 A at 24 V DC power supply
    net weight
    0.26 kg
    Environment
    product certifications
    TÜV
    C-Tick
    UL
    CSA
    IP degree of protection
    IP20 (with covering plate on unused in rack I/O card slots)
    ambient air temperature for operation
    0…60 °C conforming to EN/IEC 61131-2
    ambient air temperature for storage
    -40…85 °C conforming to EN/IEC 61131-2
    relative humidity
    95 % supply not connected
    operating altitude
    < 2000 m
    pollution degree
    2
    electrical shock protection class
    Class II conforming to IEC 61131-2
    electromagnetic compatibility
    EN/IEC 61131-2
    vibration resistance
    1 gn (f = 10…150 Hz) - 10 cycles per axis - conforming to EN 61131-2
    shock resistance
    15 gn for 11 ms (2 cycles per axis) conforming to EN 61131-2
    resistance to electrostatic discharge
    4 kV contact conforming to EN/IEC 61000-4-2
    8 kV on air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m (26…1000 MHz), amplitude modulation 80 % conforming to EN/IEC 61000-4-3
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English5
    • French3
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.2 MB
    Date 2/3/17
    prp.document.label.format pdf
    Size 3.8 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    XPSMFWIN Software Manual (Version 02)
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    prp.document.label.format pdf
    Size 8.2 MB
    Date 7/1/07
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    prp.document.label.format pdf
    Size 2.6 MB
    Date 3/1/08
    prp.document.label.format pdf
    Size 5.1 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 5 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMFCIO2401 : XPSMFCIO2401_ROHS_DECLARATION
    Description
    XPSMFCIO2401_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XPSMFCIO2401_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMFCIO2401 : XPSMFCIO2401_REACH_DECLARATION
    Description
    XPSMFCIO2401_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XPSMFCIO2401_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.