Minera HE+
Amorphous oil transformer up to 1600 kVA - 36 kV
Overview
Features
| > Services |
- Rated power from 50 kVA up to 1600 kVA (higher ratings available upon request)
- Rated insulation level up to 36 kV
- Rated frequency 50 or 60 Hz
- Amorphous Metal as the magnetic core material
- Mineral oil insulating liquid (vegetable oil also available as option)
- Hermetically sealed with integral filling
- Cover bolted to tank
- Natural cooled (ONAN)
- Indoor or outdoor use
- Anti-corrosion surface treatment : corrosivity category class C3, "Medium" durability (according to ISO 12944-2)
- Off-Circuit Tap Changer (OCTC) or On-Load Tap Changer (OLTC)
Benefits
Optimized Energy efficiency & Environmentally friendly
- Significant reduction of transformer no-load losses
- Improved Total Cost of Ownership
- Lower CO2 emissions
- Safety assurance with full range short circuit withstand certified
Applications
- Electrical Energy (Distribution / Renewable Generation)
- Oil&Gas
- Energy Others (Transportation)
- Residential
- Marine
- OEM
- Water
- MMM
- Buildings
