Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    03204 Product picture Schneider Electric

    Range: Prisma

    Functional units

    03204

    03204 Product picture Schneider Electric
    Range: Prisma

    Functional units

    03204

    modular front plate width 600/650 4M

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      range compatibility
      Prisma P
      Prisma G
      Pack 160
      Prisma Pack 250
      product or component type
      Front plate
      accessory / separate part category
      Installation accessory
      type of front plate
      Modular
      Cut-out
      installed device
      Multi 9 : fixed modular device
      Acti 9 : fixed modular device
      Vigilohm : IM20
      Vigilohm : IM20H
      Vigilohm : IM10
      Vigilohm : IM10H
      Compact : fixed INS40 - control: direct front rotary handle - vertical installation
      Compact : fixed INS63 - control: direct front rotary handle - vertical installation
      Compact : fixed INS100 - control: direct front rotary handle - vertical installation
      Compact : fixed INS125 - control: direct front rotary handle - vertical installation
      Compact : fixed INS160 - control: direct front rotary handle - vertical installation
      poles description
      1 x 3P : modular rail support : INS100 vertical installation
      1 x 4P : modular rail support : INS100 vertical installation
      1 x 3P : modular rail support : INS125 vertical installation
      1 x 4P : modular rail support : INS125 vertical installation
      1 x 3P : modular rail support : INS160 vertical installation
      1 x 4P : modular rail support : INS160 vertical installation
      1 x 3P : modular rail support : INS40 vertical installation
      1 x 4P : modular rail support : INS40 vertical installation
      1 x 3P : modular rail support : INS63 vertical installation
      1 x 4P : modular rail support : INS63 vertical installation
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      Cubicle - width 650 mm, depth 400 mm
      Pack enclosure - width 600 mm
      Pack enclosure - width 555 mm
      connection position
      Direct connection
      9 mm pitches
      48
      number of 18 mm modules per row
      24
      number of vertical modules [50 mm]
      4
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      quantity per set
      Set of 1
      height
      200 mm
      width
      500 mm
      product weight
      0.72 kg
      material
      Steel
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Environment
      IK degree of protection
      IK07 conforming to EN/IEC 62262
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0701  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      MODULAR FRONT PLATE 4M
      Date 2013/07/30
      Size 786.9 KB
      Date 2013/07/30
      Size 508.7 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/05/26
      Size 703.4 KB
      Date 2017/12/18
      Size 686.4 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.