Acti9 iC60 RCBO (2P, 3P, 4P)
Compact Residual Current Circuit Breaker with overcurrent protection (RCBO)
Products
Overview
Features
The Acti9 iC60 RCBO offers magnetothermic protection, (overcurrent protection) and earth leakage protection in the same size as a Acti9 iC60 MCB
The Acti9 iC60 RCBO is certified according to EN61009 and EN61009-2-1 standards
Type Si protects against electrical network interference to ensure service continuity
Main characteristics :
2P, 3P, 4P
Calibre : 6 to 32A, B and C curve
Type : Si, A, AC
30mA sensitivity : protects people against electrical shock in the event of direct contact
300mA sensitivity : protects people against electrical shock in the event of indirect contact, and protects installations against the risk of fire.
The Acti9 iC60 RCBO is certified according to EN61009 and EN61009-2-1 standards
Type Si protects against electrical network interference to ensure service continuity
Main characteristics :
2P, 3P, 4P
Calibre : 6 to 32A, B and C curve
Type : Si, A, AC
30mA sensitivity : protects people against electrical shock in the event of direct contact
300mA sensitivity : protects people against electrical shock in the event of indirect contact, and protects installations against the risk of fire.
Benefits
A compact solution (save 1,5 modules of 18mm for 2P, 3 modules of 18mm for 4P).
Applications
Tertiary application when space-saving is requested
renovation to replace an Acti9 iC60 MCB or to replace Acti9 iID with Acti9 iC60 RCBO for head of group.
renovation to replace an Acti9 iC60 MCB or to replace Acti9 iID with Acti9 iC60 RCBO for head of group.


