Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image

Product Environmental Profile - Acti9 iC60H PoN 1PNs C 32A 10kA 100mA A type RCBO

Date: 15 December 2023 | Type: Environmental disclosure
Languages: English | Version: 2.0
Document Reference: ENVPEP1707012EN
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: Product Environmental Profile
Country: International

Files

File Name
Internal PEP ENVPEP1707012_V2.pdf

Need help?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new window

Contact Sales

Start your sales enquiry online and an expert will connect with you.