Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image

SLB120K160H4-2C+HXR4-2C-Full Set of Documentation This document is current but may reference obsolete products.

Silcon, UPS with External Batteries, 120kW, Battery Package, S L B, SLB120K160H4-2C+HXR4-2C (49 min)

Date: 23 September 2004 | Type: Technical Drawing
Languages: English | Version: 1.0
Subtype: Electrical diagram
Document Reference: SPD_ASTE-654PDS_EN

Files

File Name
ASTE-654PDS_R0_EN.pdf
SLB120K160H4-2C+HXR4-2C-CD-SLB Cabling Diagram.dwg
SLB120K160H4-2C+HXR4-2C-ES-SLB Electrical Schematic.dwg
SLB120K160H4-2C+HXR4-2C-ME-SLB Electro Mechanical.dwg
SLB120K160H4-2C+HXR4-2C-MM-SLB Main Mechanical.dwg

Need help?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new window

Contact Sales

Start your sales enquiry online and an expert will connect with you.