Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image

ACF001 - Rack Air Distribution Unit 2U 120V 60Hz

Rack Air Distribution Unit 2U 120V 60Hz

Date: 20 July 2021 | Type: Technical Drawing
Languages: English | Version: 1.1
Subtype: Typical Drawing
Document Reference: SPD_ASTE-6BFNPX_EN

Files

File Name
ACF001-Air Distribution Unit 120V.dwg
ACF001-Air Distribution Unit 120V.pdf

Need help?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new window

Contact Sales

Start your sales enquiry online and an expert will connect with you.