Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Can the 9001KS43B be used with 3 9001KA1 contact blocks on it?
Issue:
Number of 9001KA1 contact blocks that can be used with 9001KS43B

Product Line:
9001 K and SK Selector Switches

Environment:
30mm Push Buttons

Cause:
Determine how many contact blocks they can mount on the back of a selector switch.

Resolution:
2 blocks mounted in tandem (for a total of four blocks): can be mounted on any 2, 3, or 4 position maintained selector switch (non-illuminated, illuminated or keyed).

Schneider Electric Australia
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
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
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
  • Terms and Conditions of Sale
  • Change your cookie settings