Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What is the altitude derating for a TeSys D-Line contactor?
Issue:​
What is the altitude derating for a TeSys D-Line contactor?

Product Line:
Digest 177 Section 18 : Contactors and Starters, IEC

Environment:
North American Products

Resolution:
The contactors are fully rated up to 3000 meters. Following are derating multipliers for altitudes above 3000 meters for both voltage and current:

Voltage
3500m x 0.90
4000m x 0.80
4500m x 0.70
5000m x 0.60

Current
3500m x 0.92
4000m x 0.90
4500m x 0.88
5000m x 0.86

For example, an LC1D80 at 5000 meters:
- The maximum rated operational voltage is 1,000V (IEC947-4) and 690V (UL/CSA). At 5000 meters it becomes 1000V x 0.6 = 600V (IEC947-4) and 690V x 0.6 = 414V (UL/CSA).
- The maximum rated operational AC3 current is 80A. At 5000 meters it becomes 80A x 0.86 = 68A.



Schneider Electric Australia
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
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
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
  • Terms and Conditions of Sale
  • Change your cookie settings