Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What is the XB4 contact block DC voltage rating?
Issue:
XB4 contact block DC voltage rating

Product Line:
Push Buttons and Operator Interface

Environment:
Harmony Pushbuttons

Cause:
Product Features

Resolution:
DC supply:
Utilization category DC-13
Standard single or double blocks with screw clamp terminals:
Q600: Ue = 600 Vdc and le = 0.1 A or Ue = 250 Vdc and Ie = 0.27 A
or Ue = 125 Vdc and le = 0.55 A
Continuous Thermal Current = 2.5 A

Schneider Electric Australia
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
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
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
  • Terms and Conditions of Sale
  • Change your cookie settings