Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Is there a remote electrical reset for F line contactors?
Issue:
Is there a remote electrical reset for F line contactors?
Product Line:
Tesys F contactors
Environment:
IEC Contactors
Cause:
Product Characteristics
Resolution:
Yes. The part number for the remote electrical reset snap-on module is LA7D03x, where x represents the coil voltage code.
Voltage Codes:
AC: 24V – B, 48V – E, 110V – F, 220/230V – M, 380/400V – Q, 415/440V - N
DC: 12V – J, 24V – B, 48V – E, 96V – DD, 110V – F, 220/230V - M

Schneider Electric Australia
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
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
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
  • Terms and Conditions of Sale
  • Change your cookie settings