Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Do we offer other colors for 22mm selector switches
Issue:
Do we offer other colors for 22mm selector switches

Product Line:
Push Button and Operator Interface

Environment:
North American Products

Resolution:
Yes. You can use the illuminated series with or without light module as it is offered in a variety of colors
Digest 177
Illuminated Selector Switches, Standard Lever
Section 19-34 Table 19.95: for XB4
Section 19-54 Table 19.160: for XB5

Schneider Electric Australia
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
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
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
  • Terms and Conditions of Sale
  • Change your cookie settings