What are the part numbers for 30mA and 300mA Type B RCCBs available in Australia ?
30mA Type B EV RCCB
A9Z51225 – 2 Pole, 25A
A9Z51240 – 2 Pole, 40A
A9Z51440 – 4 Pole, 40A
A9Z51463 – 4 Pole, 63A
30mA Type B Si RCCB
A9Z61440 – 4 Pole, 40A
A9Z61463 – 4 Pole, 63A
300mA Type B Si RCCB
A9Z65463 – Acti9 iID 4 Pole, 63A