Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Thorsman THI - hammer fixing with screw - 5 x 30 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Thorsman
    product or component type
    Hammer fixing
    product name
    Thorsman THI
    device short name
    THI
    provided equipment
    Screw
    device application
    High load installation in board material
    Complementary
    colour tint
    Transparent
    practical load capacity
    350 N pull-out load concrete B25
    250 N pull-out load brick
    200 N pull-out load sandstone
    practical load capacity
    35 kg pull-out load concrete B25
    25 kg pull-out load brick
    20 kg pull-out load sandstone
    ambient air temperature for operation
    -40...70 °C
    diameter
    5 mm
    length
    30 mm
    Environment
    quantity per set
    Set of 100
    sale per indivisible quantity
    100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents & Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 13/04/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 13/04/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.