Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Acti9 iC60
A9F92325 Product picture

A9F92325

Green premium brand logo
A9F92325 Product picture
A9F92325
Green premium brand logo

iC60L - miniature circuit breaker - 3P - 25A - Z curve

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    device application
    Distribution
    range
    Acti 9
    product name
    Acti 9 iC60
    product or component type
    Miniature circuit-breaker
    device short name
    IC60L
    poles description
    3P
    number of protected poles
    3
    [In] rated current
    25 A
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    Z
    breaking capacity
    15000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1
    50 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    70 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2
    70 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2
    20 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
    25 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    20 kA Icu at <= 180 V DC conforming to EN/IEC 60947-2
    utilisation category
    Category A conforming to EN 60947-2
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    standards
    IEC 60947-2
    EN 60947-2
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    3 x In +/- 20 %
    [Ics] rated service breaking capacity
    12.5 kA 50 % conforming to EN 60947-2 - 380...415 V AC 50/60 Hz
    10 kA 50 % conforming to EN 60947-2 - 440 V AC 50/60 Hz
    12.5 kA 50 % conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz
    10 kA 50 % conforming to IEC 60947-2 - 440 V AC 50/60 Hz
    25 kA 50 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz
    25 kA 50 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
    35 kA 50 % conforming to EN 60947-2 - 12...133 V AC 50/60 Hz
    35 kA 50 % conforming to IEC 60947-2 - 12...133 V AC 50/60 Hz
    20 kA 100 % conforming to EN 60947-2 - 125...180 V DC
    20 kA 100 % conforming to IEC 60947-2 - 125...180 V DC
    limitation class
    3 conforming to EN 60898-1
    3 conforming to IEC 60898-1
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to EN 60947-2
    500 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-2
    6 kV conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Trip indicator
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top or bottom: YES
    9 mm pitches
    6
    height
    85 mm
    width
    54 mm
    depth
    78.5 mm
    net weight
    0.375 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Single terminal (top or bottom) 1…25 mm² rigid
    Single terminal (top or bottom) 1…16 mm² flexible
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Separate block
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    IP20 conforming to EN 60529
    pollution degree
    3 conforming to EN 60947-2
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English15
    • French11
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for A9F92325: iC60L - miniature circuit breaker - 3P - 25A - Z curve (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for A9F92325: iC60L - miniature circuit breaker - 3P - 25A - Z curve (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    ACTI9 IC60 3P
    Files in document
    zip
    574.6 KB
    stp
    970.3 KB
    pdf
    276.4 KB
    prp.document.label.format zip
    Size 1.8 MB
    Date 29/02/12
    Files in document
    zip
    574.6 KB
    stp
    970.3 KB
    pdf
    276.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.4 MB
    Date 4/07/16
    prp.document.label.format pdf
    Size 1.6 MB
    Date 4/07/16
    prp.document.label.format pdf
    Size 2.7 MB
    Date 4/07/16
    prp.document.label.format pdf
    Size 1.2 MB
    Date 4/07/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9F92325 : A9F92325_ROHS_CHINA_DECLARATION
    Description
    A9F92325_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/04/20
    Description
    A9F92325_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 302.1 KB
    Date 24/06/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9F92325 : A9F92325_ROHS_DECLARATION
    Description
    A9F92325_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/04/20
    Description
    A9F92325_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.3 MB
    Date 10/08/18
    prp.document.label.format pdf
    Size 416.9 KB
    Date 10/08/18
    prp.document.label.format pdf
    Size 506.2 KB
    Date 2/04/18
    prp.document.label.format pdf
    Size 1.2 MB
    Date 9/03/17
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 303.4 KB
    Date 2/09/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9F92325 : A9F92325_REACH_DECLARATION
    Description
    A9F92325_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/04/20
    Description
    A9F92325_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.