Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Acti9 iC60
A9V02663 Product picture

A9V02663

Green premium brand logo
A9V02663 Product picture
A9V02663
Green premium brand logo

Vigi iC60 - earth leakage add-on block - 1P + N - 63A - 30mA - A type

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product or component type
    Add-on residual current devices
    device short name
    Vigi iC60
    poles description
    1P + N
    neutral position
    Left
    [In] rated current
    63 A
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    Earth leakage protection type
    Type A
    network type
    AC
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    240 V AC 50/60 Hz conforming to IEC 61009-1
    standards
    IEC 61009-1
    EN 61009-1
    9 mm pitches
    4
    Complementary
    device location in system
    Outgoer
    residual current tripping technology
    Voltage independent
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    range compatibility
    Acti 9 iC60
    product compatibility
    Single terminal
    local signalling
    Trip indicator
    mounting mode
    Clip-on
    mounting support
    DIN rail
    electrical connection to mcb
    By screws
    comb busbar and distribution block compatibility
    Bottom: YES
    height
    91 mm
    width
    54 mm
    depth
    73.5 mm
    net weight
    0.165 kg
    connections - terminals
    Tunnel type terminal downside for 1 cable(s) 1…35 mm² rigid without cable end
    Tunnel type terminal downside for 1 cable(s) 1…25 mm² flexible without cable end
    Tunnel type terminal downside for 1 cable(s) 1…25 mm² flexible with cable end
    wire stripping length
    14 mm for bottom connection
    tightening torque
    3.5 N.m bottom
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947-2
    electromagnetic compatibility
    8/20 µs impulse withstand, 250 A conforming to IEC 61009-1
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    Add-on block; Vigi C60 63A 3PPN (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format pdf
    Size 120.6 KB
    Date 24/10/18
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 305.9 KB
    Date 26/03/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9V02663 : Vigi iC60 - earth leakage add-on block - 1P + N - 63A - 30mA - A type
    Description
    Vigi iC60 - earth leakage add-on block - 1P + N - 63A - 30mA - A type
    prp.document.label.format pdf
    Size 195.3 KB
    Date 19/02/20
    Description
    Vigi iC60 - earth leakage add-on block - 1P + N - 63A - 30mA - A type
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 156.3 KB
    Date 10/07/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9V02663 : Vigi iC60 - earth leakage add-on block - 1P + N - 63A - 30mA - A type
    Description
    Vigi iC60 - earth leakage add-on block - 1P + N - 63A - 30mA - A type
    prp.document.label.format pdf
    Size 195.3 KB
    Date 19/02/20
    Description
    Vigi iC60 - earth leakage add-on block - 1P + N - 63A - 30mA - A type
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9V02663 : Vigi iC60 - earth leakage add-on block - 1P + N - 63A - 30mA - A type
    Description
    Vigi iC60 - earth leakage add-on block - 1P + N - 63A - 30mA - A type
    prp.document.label.format pdf
    Size 195.3 KB
    Date 19/02/20
    Description
    Vigi iC60 - earth leakage add-on block - 1P + N - 63A - 30mA - A type
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /