Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

limit switch XCRT - metal enclosure stainless steel roller with lever - 2C/O

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch
    product specific application
    For conveyor belt shift monitoring
    device short name
    XCRT
    sensor design
    -
    body type
    Fixed
    head type
    Rotary head
    material
    Metal
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Stainless steel spring return roller (with lever)
    type of approach
    2 directions lateral approach
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
    number of poles
    2
    contacts type and composition
    2 C/O
    contact operation
    Snap action
    contact block per direction [control circuit]
    2 per direction
    positive opening
    Without
    Complementary
    body material
    Zinc alloy
    switch actuation
    By conveyor belt
    cable entry
    1 entry tapped for Pg 13.5 cable gland, cable outer diameter: 9...12 mm conforming to NF C 68-300
    contacts insulation form
    Za
    number of steps
    2
    minimum torque for tripping
    1 N.m
    minimum actuation speed
    0.01 m/min
    tripping angle
    10 ° for fault signalling
    18 ° for stopping of the conveyor belt
    maximum displacement angle
    90 °
    -90 °
    contact code designation
    A300, AC-15 240 V, Ie = 3 A) conforming to EN/IEC 60947-5-1 appendix A
    Q300, DC-13 250 V, Ie = 0.27 A) conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    500 V degree of pollution 3 conforming to IEC 60947-1
    500 V degree of pollution 3 conforming to VDE 0110
    300 V conforming to UL 508
    resistance across terminals
    <= 25 MOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60664
    6 kV conforming to IEC 60947-1
    short-circuit protection
    10 A by gG cartridge fuse
    electrical durability
    5000000 cycles, DC-13 inductive load type, 120 V, 4 W, load factor: 0.5, operating rate: <= 60 cyc/mn IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 inductive load type, 24 V, 7 W, load factor: 0.5, operating rate: <= 60 cyc/mn IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 inductive load type, 48 V, 10 W, load factor: 0.5, operating rate: <= 60 cyc/mn IEC 60947-5-1 appendix C
    mechanical durability
    300000 cycles
    width
    85 mm
    height
    95 mm
    depth
    75 mm
    product weight
    1.155 kg
    terminals description ISO n°1
    (11-12)NC
    (13-14)NO
    Environment
    shock resistance
    30 gn (duration = 18 ms) conforming to IEC 60068-2-27
    vibration resistance
    9 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP65 conforming to IEC 60529
    overvoltage category
    Class I conforming to NF C 20-030
    Class I conforming to IEC 61140
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    protective treatment
    TC
    standards
    EN 60204-1
    EN 60947-5-1
    IEC 60204-1
    IEC 60947-5-1
    NF C 79-130
    CSA C22.2 No 14
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    200 mm max. 104 mm min.
    (2)
    90° max.
    (3)
    1 tapped entry for Pg 13.5 cable gland


  • Connections and Schema

    Wiring Diagram
    2 Single-pole CO Snap Action


    (A)
    1st contact
    (B)
    2nd contact

    2 Single-pole CO Snap Action


    (A)
    1st contact
    (B)
    2nd contact


  • Technical Description

    Functionnal Diagram


    (A)
    1st contact
    (B)
    2nd contact
    (1)
    Closed
    (2)
    Open
    (3)
    Tripping
    (4)
    Resetting


Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.