Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XU
XUVE04M3NSNM8 Product picture

XUVE04M3NSNM8

XUVE04M3NSNM8 Product picture
XUVE04M3NSNM8

photoelec sensor label fork 40x3 - 12..24 V DC - NPN NO/NC connect M8

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application packaging
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUV
    sensor design
    Fork
    detection system
    Thru beam
    emission
    Infrared
    type of setting
    With
    passage width
    3 mm
    passage depth
    40 mm
    material
    PA (polyamide) 12
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M8, 4 pins
    product specific application
    Detection of labels
    [Sn] nominal sensing distance
    3 mm thru beam
    Complementary
    setting-up
    Numeric potentiometer
    enclosure material
    Polyamide
    lens material
    PC
    accuracy
    +/- 0.05 mm at 150 m/min
    minimum label length
    2 mm
    minimum distance between labels
    2 mm
    maximum passing speed of object
    200 m/min
    type of output signal
    Discrete
    output type
    Solid state
    status LED
    Output state: 1 LED (yellow)
    Adjustment mode and keypad locking: 1 LED (red)
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 10 kHz
    maximum voltage drop
    <2 V (closed state)
    maximum delay first up
    30 ms
    maximum delay response
    0.1 ms
    maximum delay recovery
    0.1 ms
    depth
    64 mm
    height
    25 mm
    width
    10 mm
    net weight
    0.035 kg
    Environment
    product certifications
    CE
    CULus
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -30…80 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 conforming to IEC 60529
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 1/06/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUVE04M3NSNM8: photoelec sensor label fork 40x3 - 12..24 V DC - NPN NO/NC connect M8 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUVE04M3NSNM8: photoelec sensor label fork 40x3 - 12..24 V DC - NPN NO/NC connect M8 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format html
    Size 323 B
    Date 24/05/00
    Description
    cUL certification record (listed products, for Canada)
    prp.document.label.format html
    Size 301 B
    Date 24/05/00
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 227.9 KB
    Date 13/03/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUVE04M3NSNM8 : photoelec sensor label fork 40x3 - 12..24 V DC - NPN NO/NC connect M8
    Description
    photoelec sensor label fork 40x3 - 12..24 V DC - NPN NO/NC connect M8
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/04/20
    Description
    photoelec sensor label fork 40x3 - 12..24 V DC - NPN NO/NC connect M8
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUVE04M3NSNM8 : photoelec sensor label fork 40x3 - 12..24 V DC - NPN NO/NC connect M8
    Description
    photoelec sensor label fork 40x3 - 12..24 V DC - NPN NO/NC connect M8
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/04/20
    Description
    photoelec sensor label fork 40x3 - 12..24 V DC - NPN NO/NC connect M8
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Schemes
    Connector


    1 :
    BN: Brown
    2 :
    WH: White (remote teaching)
    3 :
    BU: Blue
    4 :
    BK: Black)

    NPN Function


    (1)
    Remote teaching


Compare products: /