Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

enabling switch - 2 NO + 1 NC - double insulated

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa XY2
    product or component type
    Enabling switch
    component name
    XY2AU
    enclosure type
    Double insulated
    Complementary
    contacts type and composition
    2 NO + 1 NC
    operator position information
    3 positions
    enclosure material
    PA66
    connections - terminals
    Terminal block, 1 x 0.34...1 x 1.5 mm²
    mechanical durability
    1000000 cycles
    cable entry
    1 entry 7…13 mm
    contact code designation
    C300 AC-15, Ue = 125 V, Ie = 0.75 A conforming to IEC 60947-5-1 appendix A
    C300 AC-15, Ue = 250 V, Ie = 1.5 A conforming to IEC 60947-5-1 appendix A
    R300 DC-13, Ue = 125 V, Ie = 0.22 A conforming to IEC 60947-5-1 appendix A
    R300 DC-13, Ue = 250 V, Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    5 A
    [Ui] rated insulation voltage
    250 V inside (pollution degree 2) conforming to IEC 60947-1
    250 V outside (pollution degree 3) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV conforming to EN 60947-1
    positive opening
    With conforming to IEC 60947-5-1 appendix K
    contact operation
    Slow-break
    operating force
    12 N
    50 N
    short-circuit protection
    4 A fuse protection by cartridge fuse type gG
    net weight
    0.31 kg
    Environment
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    CULus 508
    EN/IEC 60947-1
    protective treatment
    TC
    ambient air temperature for operation
    -10…60 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    6 gn (f= 5…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to EN/IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    IK degree of protection
    IK06 conforming to EN 50102
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Enabling movement -Enabling switches for safety circuits XY2AU (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XY2AU1 / XY2AU2 Enabling switches (Version 01)
    Certificate
    Date
    Size
    Add to My Documents
    XY2AU Enabling grip switch (Version 1.0)
    Date 9/05/13
    Size 322 B
    XY2AU Enabling grip switch (Version 1.0)
    Date 16/05/13
    Size 300 B
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XY2AU Enabling switch (Version 1.0)
    Date 19/04/16
    Size 458.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 19/08/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 19/08/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram Example
    With XPSVC Safety Module


    ESC
    external start conditions
    (1)
    2 solid state outputs
    (2)
    2 safety outputs
    (3)
    supply A1/A2
    (4)
    fault
    (5)
    logic
    (6)
    to PLC


    contact closed

    contact open

    N/C contact with positive opening operation


Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.
Compare products: /