Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XU
XZCPV12V12L10 Product picture

XZCPV12V12L10

XZCPV12V12L10 Product picture
XZCPV12V12L10

pre-wired connectors XZ - elbowed female - M12 - 5 pins - cable PVC 10m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    Elbowed female connector M12, 5 pins
    cable connector fixing
    Screw-on
    collar material
    Metal
    status LED
    Without
    cable length
    10 m
    cable outer diameter
    5.2 mm
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PVC
    [Ue] rated operational voltage
    60 V AC
    75 V DC
    [In] rated current
    3 A
    contact resistance
    5000 µOhm
    minimum insulating resistance
    1 GΩ
    net weight
    0.36 kg
    Environment
    IP degree of protection
    IP67
    IP65
    product certifications
    CULus
    ambient air temperature for operation
    -25…80 °C static
    ambient air temperature for storage
    -25…80 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Ultrasonic sensors XX range (Version 1.0)
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    prp.document.label.format pdf
    Size 11.3 MB
    Date 18/10/19
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 3/07/17
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCPV12V12L10 : XZCPV12V12L10_ROHS_DECLARATION
    Description
    XZCPV12V12L10_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/04/20
    Description
    XZCPV12V12L10_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCPV12V12L10 : XZCPV12V12L10_REACH_DECLARATION
    Description
    XZCPV12V12L10_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/04/20
    Description
    XZCPV12V12L10_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes
    Connectors


    BU :
    Blue
    BN :
    Brown
    BK :
    Black
    GY :
    Grey
    BK/WH :
    Black / White


Compare products: /