Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XC standard
ZCKZ021 Product picture

ZCKZ021

ZCKZ021 Product picture
ZCKZ021

indicator module 2 LEDs with cover - 24VDC - for fixed XCKJ

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part designation
    Cover and indicator light module
    accessory / separate part destination
    XCKJ (fixed body)
    accessory / separate part category
    Visualisation application
    accessory / separate part type
    2 LEDs
    Complementary
    network type
    DC
    [Ue] rated operational voltage
    24 V
    voltage range
    20...30 V
    service life in hours
    100000 h
    reverse polarity protection
    Yes
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • German1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 63.2 MB
    Date 22/05/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 26.7 KB
    Date 1/07/92
    Description
    None
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKZ021 : indicator module 2 LEDs with cover - 24VDC - for fixed XCKJ
    Description
    indicator module 2 LEDs with cover - 24VDC - for fixed XCKJ
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/04/20
    Description
    indicator module 2 LEDs with cover - 24VDC - for fixed XCKJ
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKZ021 : indicator module 2 LEDs with cover - 24VDC - for fixed XCKJ
    Description
    indicator module 2 LEDs with cover - 24VDC - for fixed XCKJ
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/04/20
    Description
    indicator module 2 LEDs with cover - 24VDC - for fixed XCKJ
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /