Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What lugs are available for PowerPacT L frame circuit breakers?

Product Line:
Circuit Breakers

Resolution:
Below are the available lug kit options for the PowerPacT L frame. See also the current edition of the Digest for more information.

Mechanical Lug Kits

Circuit Breaker ApplicationNumber of Wires Per Lug and Wire RangeKit Cat. No.Qty Per KitType of Terminal Shield3
Ampere RatingPolesUnit MountI-Line
Al Lugs for Use with Al or Cu Wire2503XX(1) 2 AWG-500 kcmil Al or (1) 2 AWG-600 kcmil CuAL400L61K33Short
4X-(1) 2 AWG-500 kcmil Al or (1) 2 AWG-600 kcmil CuAL400L61K44Medium
400/6003X-(2) 2/0 AWG-500 kcmil Al or CuAL600LS52K33Medium
4X-AL600LS52K44Medium
400/6003XX(2) 3/0 AWG-500 kcmil Al or CuAL600LF52K33Short
Cu Lugs for Use with Cu Wire Only250/4003XX(1) 2 AWG-600 kcmil AlCU400L61K33Short
4X-(1) 2 AWG-600 kcmil CuCU400L61K44Medium
400/6003X-(2) 2/0 AWG-500 kcmil Al or CuCU600LS52K33Medium
4X-CU600LS52K44Medium
400/6003XX(2) 3/0 AWG-500 kcmil Al or CuCU600LF52K33Short

See instruction bulletin, S1A14748

Compression Lug Kits

Rating at 75°CWires per LugLugs perLugs per Kit
Lug KitAlCuPolesWire RangeTerminal
YA400L31K3230 A285 A314-300 kcmil A/Cu13
YA600L32K3460 A570 A324-300 kcmil A/Cu26
YA400L51K3310 A380 A312/0-500 kcmil A/Cu13
YA600L52K3620 A760 A322/0-500 kcmil A/Cu26
YA400L71K3385 A380 A31500-750 kcmil Al13
500 kcmil Cu
YA600L32K4460 A380 A424-300 kcmil A/Cu18
2/0-500 kcmil Al/Cu
YA400L51K4310 A380 A412/0-500 kcmil A/Cu24
YA600L52K4620 A760 A422/0-500 kcmil A/Cu18
YA400L71K4385 A475 A41500-750 kcmil Al24
500 kcmil Cu
CYA400L31K3-285 A312/0-300 kcmil Cu13
CYA600L32K3-570 A322/0-300 kcmil Cu26
CYA400L51K3-380 A31250-500 kcmil Cu13
CYA600L52K3-760 A32250-500 kcmil Cu26
CYA400L31K4-285 A412/0-300 kcmil Cu14
CYA600L32K4-570 A422/0-300 kcmil Cu28
CYA400L51K4-380 A41250-500 kcmil Cu14
CYA600L52K4-760 A42250-500 kcmil Cu28

See instruction bulletin, S1A14749

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings