Issue:
Digital modules for Micrologic X and MTZ
Product Line:
Circuit Breakers
Environment:
Masterpact MTZ
Resolution:
See table for available digital modules. Click here for more details.
| Available | Cat. # | Module |
| Yes | LV850002X | Energy per phase |
| Yes | LV850003X | Waveform capture trip event |
| Yes | LV850004X | Power restoration assistant |
| Yes | LV850005X | MasterPact operation assistant |
| Yes | LV850006X | Individual harmonics analysis |
| Yes | LV850007X | ANSI 51N/51G - Ground fault Alarm |
| Yes | LV850009X | ERMS - Energy Reducing Maintenance Settings |
| Yes | LV850011X | ANSI 32P - Reverse active power protection |
| Yes | LV850012X | ANSI 27/59 - Under/Over voltage protection |
| Yes | LV850013X | ANSI 81 - Under/Over frequency protection |
| Yes | LV850015X | ANSI 67 - Directional overcurrent |
| Yes | LV850037X | ANSI 51 - IDMTL overcurrent protection |
| Yes | LV850045X | Modbus legacy dataset |
| Yes | LV850046X | IEC 61850 for MasterPact MTZ |
Released for: Schneider Electric Canada