Issue:
Design Repair parts
Product Line:
Double Throw Safety Switch
Resolution:
The repair parts for the DTU362DS, series F5 (F05) and series F6(F06) are as follows. No other parts are available.
Line/Load Base assembly - 4056624250 (1 each upper and lower; order arc suppressor, load lugs, and wire assembly separately)
Line/Load Base mounting screws - 4020515101 (3 required per line base)
Arc Suppressor Assembly - 4056635550 (1 required per line base)
Arc Suppressor mounting screw - 4020514501 (1 required per arc suppressor)
Wire Assembly- 4056732650 (1 required per phase)
Line and/or Load Lug Assembly - 4025101652 (per lug)
Line and Load Lug mounting screw - 4020514202 (1 per lug)
Ground Lug - 4025101652 (per lug)
Ground Lug mounting screw - 4020513503 (1 per lug)
Switch Mechanism - 4056646950 (1 each for upper and lower)
Linkage Assembly - 4056665350 (also replace linkage assembly rubber gaskets)
Linkage Assembly Rubber Gaskets - 4050322801 (3 required)
Linkage Assembly mounting screws - 2142217101 (4 required) and 2194900001 (3 required); there are also gaskets used with the 3 outside screws, part number 4050322801
Handle - 4056688850
Lockplate - 4056689501
Lockplate mounting screws - 2194900001 (2 required)
Design Repair parts
Product Line:
Double Throw Safety Switch
Resolution:
The repair parts for the DTU362DS, series F5 (F05) and series F6(F06) are as follows. No other parts are available.
Line/Load Base assembly - 4056624250 (1 each upper and lower; order arc suppressor, load lugs, and wire assembly separately)
Line/Load Base mounting screws - 4020515101 (3 required per line base)
Arc Suppressor Assembly - 4056635550 (1 required per line base)
Arc Suppressor mounting screw - 4020514501 (1 required per arc suppressor)
Wire Assembly- 4056732650 (1 required per phase)
Line and/or Load Lug Assembly - 4025101652 (per lug)
Line and Load Lug mounting screw - 4020514202 (1 per lug)
Ground Lug - 4025101652 (per lug)
Ground Lug mounting screw - 4020513503 (1 per lug)
Switch Mechanism - 4056646950 (1 each for upper and lower)
Linkage Assembly - 4056665350 (also replace linkage assembly rubber gaskets)
Linkage Assembly Rubber Gaskets - 4050322801 (3 required)
Linkage Assembly mounting screws - 2142217101 (4 required) and 2194900001 (3 required); there are also gaskets used with the 3 outside screws, part number 4050322801
Handle - 4056688850
Lockplate - 4056689501
Lockplate mounting screws - 2194900001 (2 required)
Released for: Schneider Electric Canada