Below are the differences between Standard and Ammeter Trip Units, for Powerpact H, J and L, and PowerPact P and R.
MicroLogic Standard 3.2/3.3 Trip Units
PowerPacT™ H-, J-, and L-frame molded case circuit breakers may be specified with
any of the following MicroLogic Electronic Trip Units.
• True RMS sensing
• LI, LSI trip configurations
• Field-interchangeable trip units
• LED long-time pickup and trip indication
• Test kits available
• Thermal imaging
MicroLogic Ammeter 5.2A/5.3A/6.2A/6.3A Trip Units
Includes all features listed for MicroLogic standard trip unit, as well as:
• Advanced user interface
• Neutral protection
• Incremental fine tuning of settings
• Up to 12 alarms
• Digital ammeter—phase and neutral (4-pole only)
• Phase loading bar graph
• Maintenance indicators including contact wear, number of operations, operating hours,
and load profiles
• Cause of trip information for troubleshooting assistance
• LCD Display
• Zone-selective interlocking (ZSI) (short-time & ground-fault)
• Optional Modbus™ communications—PowerLogic™ compatible
For PowerPact P and R,
MicroLogic (Standard) 3.0 and 5.0 Trip Units
PowerPacT™ P- and R-frame molded case circuit breakers may be specified with any of
the following MicroLogic Electronic Trip Units.
• True RMS sensing
• LI, LSI trip configurations
• Field-interchangeable long-time rating plugs
• LED long-time pickup indication
• Test kits available
• Thermal imaging
MicroLogic (Ammeter) 3.0A, 5.0A and 6.0A Trip Units
Includes all features listed for MicroLogic standard trip unit, as well as:
• LSIG trip configurations
• Digital ammeter—phase and neutral (4-pole only)
• Phase loading bar graph
• LED trip indication
• Zone-selective interlocking (ZSI) (short-time & ground-fault)
• Optional Modbus™ communications—PowerLogic™ compatible
Released for: Schneider Electric Canada