Issue: Identifying the factory installed and replacement spring charging motors for electrically operated P-frame molded case circuit breakers
Product Line: Powerpact P-Frame Molded Case Circuit Breakers
Resolution: | Standard Motor for Electrically Operated P-Frame Circuit Breakers |
| Rated Voltage | Factory Installed Suffix | Spring Charging Motor (Field Replacement Only) |
| Volts AC |
| 48 | ML | S47391 |
| 110-130 | MA | S47395 |
| 220-240 | MC | S47396 |
| 380-415 | MF | S47398 |
| Volts DC |
| 24-30 | MO | S47390 |
| 48-60 | MV | S47391 |
| 110-130 | MR | S47392 |
| 200-250 | MS | S47393 |
| Communicating Motor Mechanism for Electrically Operated P-Frame Circuit Breakers |
| Rated Voltage | Factory Installed Suffix | Spring Charging Motor (Field Replacement Only) |
| Volts AC |
| 48 | NL | S47391 |
| 110-130 | NA | S47395 |
| 220-240 | NC | S47396 |
| 380-415 | NF | S47398 |
| Volts DC |
| 24-30 | NO | S47390 |
| 48-60 | NV | S47391 |
| 110-130 | NR | S47392 |
| 200-250 | NS | S47393 |
Released for: Schneider Electric Canada