Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Do LR9G Overload Relays Have Remote Reset Option?

Issue:
Need a remote reset for LR9G* overload relay

Product Line:
TeSys™ Giga Series

Environment:
Contactors and Overload Relays

Resolution:
Two options are available.


Remote Electrical Reset - LAD703*
*
add suffix: B (24 V), F (110), or M (220/230)


Remote reset function control by flexible cable - LAD7305
cable length = 0.5 m

Schneider Electric Canada
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
  • Register Your Product
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings