PowerPact P-Frame Molded Case Circuit Breakers
A flexible, high-performance offer, certified to global standards from 100 to 1200 A
Products
Overview
Features
PowerPact Circuit Breakers Product Overview
- Available in 2-3-4 pole design
- Available from 100 - 1200 A at up to 600 Vac
- Interrupting ratings (AIR) include G-18 kA, J-25 kA, K-50 kA at 600Vac and G-35 kA, J-65 kA, K-50 kA and L-100 kA at 480Vac
- Available in standard (80%) and 100% rating
- Available with Micrologic® trip units with power metering and monitoring capabilities
- Common mounting holes, handle locations and trim dimensions across the range allow design standardization for PowerPact M- and P-frame circuit breakers
- Common accessories across the range of PowerPact Molded Case Circuit Breakers allow users to make late specification changes
- A wide range of field-installable accessories allows customers to reduce inventory without sacrificing flexibility
- Optional Ground Fault protection with nine adjustable ground fault pickup levels and five tripping delays using Micrologic 6.0 trip unit
- Zone-selective interlocking capability (ZSI): Micrologic trip unit 5.0 has short-time ZSI and 6.0 has both short-time and ground-fault ZSI
- Broad offering of operating mechanisms and ratings specifically designed to be used as the main panel disconnect for control panel applications:
- IEC Style Rotary Operating Handles
- NEMA 9421 Door Mounted Rotary Operating Mechanism
- NEMA 9422 Flange Mounted Operating Mechanism in two styles – bracket mounted or cable operated
- Available in Unit-mount, I-line, and drawout constructions
- 2-3 pole automatic molded case switches available at up to1200 A
- UL 489 Listed, CSA C22.2 No. 5, NMX, IEC certified for world wide applications
How to Videos
Installing Undervoltage Trip or 2nd Shunt Trip
Installing S29450 Auxiliary-Alarm Switch on PowerPact P-Frame Breakers
Benefits
- Reliable circuit protection for your application
- Save time in electrical design, mounting, and wiring
- Tackle last minute changes: one-click field installable accessories and the widest range of operating mechanisms.
- Series Ratings with downstream Circuit Breakers
Applications
- Electrical Distribution Equipment
- Commercial Buildings
- Industrial Buildings
- Water Wastewater
- Healthcare Facilities
- Data Centres
- Educational Campuses
- Control & Monitoring
- Oil & Gas
