Type L/LX Lighting Contactors
Available with current ratings up to 30A
Features
- 30 Amp ballast lighting rating, 20 Amp tungsten lighting rating
- Electrically and mechanically held
- 50-60 Hz rated
- Two thru 12 pole versions
- Field-convertible contacts with N.O. and N.C. indicators (8 N.C. contacts maximum)
- Silver-Cadmium-Oxide double break contacts
- Available as open type or with following enclosures
NEMA Type 1 General Purpose
NEMA Type 1 Flush Mounting General Purpose with Plaster Adjustment
NEMA Type 3R Rainproof Enclosure
NEMA Type 4 & 4X Watertight Dust tight and Corrosion Resistant Glass-Polyester
NEMA Type 4 & 4X Watertight, Dust tight Brushed Stainless Steel
NEMA Type 12 Dust tight and Drip tight for Industrial use
Power Poles
Kits provided to add 30A power poles conveniently to existing Type L contactors when additional circuits are required
Type L contactors are supplied with mounting bracket, so adder poles may be conveniently mounted from the front by a single captive screw
Adder poles supplied with standard N.O. contacts which are convertible to N.C. for flexibility
UL Listed and CSA certified to meet a variety of North American needs
