QED-2

≤600V, 400-5000 A, low voltage switchboard.

A versatile and customizable service entrance and power distribution solution for commercial, institutional and industrial applications.
QED-2 Schneider Electric ≤600V, 400-5000 A, low voltage switchboard.

Features

The QED-2 is an engineering-to-order product popular across Canada and the US. Our engineers will be delighted to design a solution tailored to your specific needs and requirements!

Standard features

  • Types of entry: cables, busway, transformer or Hydro vault stub
  • Ampacity ratings: 400A - 5000 A
  • System voltage: 208Y/120V, 480Y/277V and 600Y/347V
  • Fault current rating up to 200kA RMS
  • Systems: 3Ø4W or 3Ø3W
  • NEMA Type 1, Type 2 or Type 3R enclosures
  • Certified as per CSA 22.2 No. 244
  • Utility compartment as per Canadian Utilities requirements
  • Suitable for use as service entrance equipment, as per CSA requirements
  • Molded case Powerpact P and R as mains or feeders
  • Stored energy Masterpact NW Fixed and Drawout as mains or feeders
  • Group mounted circuit breakers with fusible switches
  • Integrated I-line and QMB distribution panels
  • Thermal-magnetic and electronic circuit breakers current limiting capability
  • MicrologicTM trip circuit breakers
  • Zone selective interlocking on Micrologic circuit breakers
  • PowerLogic® system customer metering with communications capability and interwiring
  • Main-tie-Main and Automatic Transfer Scheme
  • Back-to-Back distributions
  • Optional start-up service and training

Custom engineered solutions

  • Ampacity ranges up to 6000A
  • Toronto Hydro THESS collector entry
  • Integrated automatic transfer switch (ATS)
  • Multiple through bus
  • Customizable incoming lug-pads
  • Reduced height
  • Custom Back-to-Back line-up
  • Distribution below/above main
  • And many more!

Benefits

The QED-2 is a robust, customizable solution for all your power distribution and control needs. Its versatility makes it ideal for a wide range of users and applications

Applications

  • Commercial Buildings
  • Textile
  • Manufacturing
  • Industrial Buildings
  • Water Wastewater
  • Automotive
  • Healthcare Facilities
  • Data Centers
  • Commercial office buildings
  • Pharmaceutical
  • Condominiums
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings
  • Preference Center