PanelSeT for outdoors operation
Steel and fiberglass reinforced polyester encloures
Products
Overview
Features
A high IP rating is not enough. Outdoor electrical installations are subject to many challenges:
• Weathering: rain, snow, sun, dust, heat, cold, humidity, solar radiation
• Human interaction:electrical risk reduction, vandalism, burglary, intrusion, noise
• Installation constraints:power supplies, cable entry management, maintenance operations
Help ensure continuity of service and lower total cost of ownership of your installations with outdoor heavy duty enclosure solutions!
• Weathering: rain, snow, sun, dust, heat, cold, humidity, solar radiation
• Human interaction:electrical risk reduction, vandalism, burglary, intrusion, noise
• Installation constraints:power supplies, cable entry management, maintenance operations
Help ensure continuity of service and lower total cost of ownership of your installations with outdoor heavy duty enclosure solutions!
Benefits
Multi-material offer
Heavy duty steel and heavy duty polyester enclosures are designed to perform in harsh environments thanks to outstanding resistance. Standard heavy duty enclosures are supplied with:
• Canopy – help prevent water from entering the enclosure
• Door retainer – help ensure door is open while work is in progress
• Support document pocket – (A4) to easily access all applicable technical documents
• Aluminum cable gland plate – to retain rated IP protection with easy cable entry
Enclosure ranges:
• Thalassa PHD
• Spacial S3HD
• Spacial SFHD
Dedicated outdoor accessories:
· Anti-vandalism
· Burglary resistance
· Lifting
· Ventilated roofs and plinths.
· New FanBox slim fan designed to save space while removing excess heat.
Multiple thermal architectures
S-line: forced air mode:
· Most common, 67% space saving with FanBox
· Heat extraction up to1500W
· dT of 5C
T-line: extraction air mode:
· Heat extraction up to 1500W
· More equipment space
· Bottom cable access
I-line: extraction air mode:
· Ideal for public areas
· Enclosure space saved to install equipments
· Up to 1500W heat extraction
· Plain surface on each side help to prevent vandalism
Easy-to-use tools:
Heavy duty steel and heavy duty polyester enclosures are designed to perform in harsh environments thanks to outstanding resistance. Standard heavy duty enclosures are supplied with:
• Canopy – help prevent water from entering the enclosure
• Door retainer – help ensure door is open while work is in progress
• Support document pocket – (A4) to easily access all applicable technical documents
• Aluminum cable gland plate – to retain rated IP protection with easy cable entry
Enclosure ranges:
• Thalassa PHD
• Spacial S3HD
• Spacial SFHD
Dedicated outdoor accessories:
· Anti-vandalism
· Burglary resistance
· Lifting
· Ventilated roofs and plinths.
· New FanBox slim fan designed to save space while removing excess heat.
Multiple thermal architectures
S-line: forced air mode:
· Most common, 67% space saving with FanBox
· Heat extraction up to1500W
· dT of 5C
T-line: extraction air mode:
· Heat extraction up to 1500W
· More equipment space
· Bottom cable access
I-line: extraction air mode:
· Ideal for public areas
· Enclosure space saved to install equipments
· Up to 1500W heat extraction
· Plain surface on each side help to prevent vandalism
Easy-to-use tools:
- ProClima defining thermal management architecture & solution is simple
- Digital rules: helps to select accessories without mistakes
- Spacial.Conf software: for simple and quick enclosure configuration
Applications
Suitable for both public and private outdoor settings, especially for:
- WWW
- Telecom
- Transport
- Hoisting

