ANSI Certified Masterpact Circuit Breakers

800 to 6000 A

Part of PacT Series

The ANSI Certified Masterpact® NT and NW Circuit Breakers are designed to protect electrical systems from damage caused by overloads, short circuits and equipment ground faults.
ANSI Certified Masterpact Circuit Breakers Square D 800 to 6000 A

Features

ANSI Certified Masterpact NT series features

  • Available in frame ampere rating up to 800A
  • Interrupting Rating 42kA at 254Vac, 42kA at 508Vac
  • Available in fixed and drawout constructions
  • Rotated rear terminals (rotatable from horizontal to vertical and vice versa) and front-connected terminals are available

ANSI Certified Masterpact NW series features

  • Available in frame ampere ratings up to 4,000A (W-frame) and 6000A (Y-frame, wide-construction)
  • Interrupting Ratings up to 200kA at 254Vac, 200kA at 508Vac, 130kA at 635Vac
  • Available in fixed and drawout constructions (Drawout in W-frame available only up to 3,200A)
  • Rotated rear terminals (rotatable from horizontal to vertical and vice versa) and front-connected terminals are available
  • Arc flash limiting (L1F) Masterpact™ NW feeder breakers available in 800, 1,600, and 2,000 ampere ratings
  • Drawout Masterpact NW are available in ArcBlok™ construction. The ArcBlok™ design extinguishes the arc at the rear of the circuit breaker cell reducing the damage and eliminating the need for special seals on the cell door

Common features

  • Rated for AC voltage systems through 635V
  • Cradle position indicator: connected, test and disconnected
  • Simple, visual contact wear indicators available
  • Full complement of field-installable accessories common to all standards available for flexibility and helps in reducing inventory holding cost
  • Four interchangeable and upgradeable Micrologic trip unit models to choose
  • Available Direct Ethernet Modbus TCP connection to each Circuit Breaker (IP address per Circuit Breaker)
  • Available EcoStuxure® power metering and monitoring capabilities
  • Meets UL 1066 and ANSI C37 standards

How to Videos

Square D Masterpact Installation Video – Part 1

Square D Masterpact Installation Video – Part 2

Masterpact NW Padlock Attachment | Schneider Electric Support

Benefits

  • Reliable circuit protection for your application
  • Flexible and simple offer, with proven performance
  • Save time in electrical design, mounting, and wiring
  • Tackle last minute changes with field installable accessories

Applications

  • Electrical Distribution Equipment
  • Commercial Buildings
  • Industrial Buildings
  • Oil & Gas
  • Water WasterWater
  • Healthcare Facilities
  • Data Centres
  • Educational Campuses

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings
  • Preference Center