Easergy MiCOM P138
Overcurrent Protection Device for Rail Applications
Features
Easergy MiCOM P138, with a proven record of providing comprehensive, efficient protection, can be applied to a wide range of applications. A user-friendly interface and several communication ports allows simple configuration. Highly flexible, Easergy MiCOM P138 can be customized to the user’s specific requirements.
The Easergy MiCOM P138 enables a wide range of applications to protect supplies and catenaries in classic and autotransformer-fed (AT) systems. With easy connection to virtually all substation and catenary network management systems, it is enhanced by a complete range of backup protection and automation functions.
Four independent setting groups, with user-friendly control interface, store protection parameters and enable simple configuration to different operating conditions or alternative feeding. Extensive polling of information is also possible.
All new HMI for enhanced operator experience
The new color Human Machine Interface (HMI) allows you to interact with your device even quicker, with more intuitive navigation and control of your electrical network. Get all relevant information of your installation in a clear and concise display. It provides an enhanced operational experience for these well-known and proven protection relays. Thanks to the ergonomically arranged Navigation keys, additional function keys and simple, removable paper labels for LED assignment, users of these field proven protection relays have all relevant information at hand without the need to consult the control room for additional information.
The impressive 5.7” full color display on devices with graphical displays uses colored elements for measurements, objects or devices in the Mimic display. This adds flexibility and ease of use to everyday operations as you watch the color change live when measurements go above thresholds, or when objects change status. The range continues with a simple and efficient single colour display on products with text displays.
Available in a modular design, it can be rack, flush panel or wall surface-mounted.
User-friendly Easergy MiCOM P138is fitted with 1A/5A software setting, both supported in a single device, and two remote communication interfaces. It also benefits from InterMiCOM teleprotection interface. Users can customize the Easergy MiCOM P138 to their own applications, and its flexibility enables easy integration into various substation protective schemes.
Benefits
- Flexibility and easy integration





