Easergy MiCOM P436 and P438

Distance Protection Devices for Rail Applications

Part of PowerLogic™

Easergy MiCOM P436 and 438 are now available under the range Easergy MiCOM P30 Protection and Control Relays. Easergy MiCOM P436 provides catenary protection for classic and two-phase AT feeders.
Easergy MiCOM P436 and P438 Schneider Electric Distance Protection Devices for Rail Applications

Features

Easergy MiCOM P436 and Easergy MiCOM P438 have a proven record in providing comprehensive protection and can be applied to a wide range of applications. The user-friendly interface and several communication ports allows simple configuration, and its flexibility means that it can be customized to the user’s requirements.

Easergy MiCOM P436 and Easergy MiCOM P438 enable a wide range of applications to protect supplies and catenaries in classic and autotransformer-fed (AT) systems. With easy connection to virtually all substation and catenary network management systems, the two models are enhanced by a complete range of backup protection and automation functions.

Four independent setting groups, with user-friendly control interface, store protection parameters and enable simple configuration to different operating conditions or alternative feeding. Extensive polling of information is also possible.

All new HMI for enhanced operator experience
The new color Human Machine Interface (HMI) allows you to interact with your device even quicker, with more intuitive navigation and control of your electrical network. Get all relevant information of your installation in a clear and concise display. It provides an enhanced operational experience for these well-known and proven protection relays. Thanks to the ergonomically arranged Navigation keys, additional function keys and simple, removable paper labels for LED assignment, users of these field proven protection relays have all relevant information at hand without the need to consult the control room for additional information.

The impressive 5.7” full color display on devices with graphical displays uses colored elements for measurements, objects or devices in the Mimic display. This adds flexibility and ease of use to everyday operations as you watch the color change live when measurements go above thresholds, or when objects change
status. The range continues with a simple and efficient single colour display on products with text displays.

With their modular design, they are available for rack, flush panel or wall surface mounting.

User-friendly Easergy MiCOM P436 and Easergy MiCOM P438 are fitted with 1A/5A software setting, supported in a single device, and two remote communication interfaces. It also benefits from InterMiCOM teleprotection interface. Users can customize them to their own applications.

Standard Manufacturer’s Warranty: 2 years

Benefits

Customization combined with easy integration
- Four setting groups
- Simple configuration
- Extensive information polling

Highly flexible, they can be easily integrated within various substation protective schemes.

Applications

Dedicated to RAIL applications

Gallery

  • Easergy MiCOM Px30 - 40TE - New graphical HMI
  • Easergy MiCOM Px30 - 84TE - New graphical HMI
  • Easergy MiCOM Px30 - 40TE - New text HMI
  • Easergy MiCOM Px30 - 84TE - New text HMI
  • Easergy MiCOM Px30 - 84TE - New graphical HMI

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings
  • Preference Center