Vamp 200 Series
Complete protection and control managers for power systems
Products
Overview
Features
Schneider Electric’s VAMP 200 series offers a range of intelligent protection managers which combine standard hardware with advanced functionality and Ethernet based communication. The VAMP 200 series is fully compatible with VAMP's pioneering arc flash protection which adds an extra level of safety to the protection functionality. The flexible VAMP 200 series has been designed to meet the protection and control needs of a variety of power systems, offering a complete and reliable protection solution. Standard Manufacturers Warranty: 2 years
Benefits
Comprehensive selection of protection functions for distribution network overhead lines and cable feeders, capacitor banks, reactors, generators and motor feeders including large motors.
VAMPs unique Arc flash protection is optional on every 200 Series device for complete peace of mind.
Extensive bay control functionality including local and remote control of 6 objects and status supervision of another 2 objects.
A range of measurement functions including phase and residual currents, residual or line or phase voltage, frequency, current imbalance, maximum demand, negative phase sequence current, active and reactive power and energy according to the primary connection.
Power quality analysis includes supervision of harmonics up to the 15th order, THD of currents and voltage as well as voltage sag and swell.
Following a fault, the relays provide upto 2000 event sequence recordings, fault value registration and disturbance recordings.
Including overcurrent, overvoltage, undervoltage, earth fault and frequency protection.
The unique integrated arc fault functionality adds a new dimension to the total safety of the installation and the reliability of the protection and control system.
A large number of supported communication protocols are included: IEC 60870-5-101, IEC 60870-5-103, Modbus TCP, Modbus RTU, Profibus DP, TCP/IP, SPA-bus slave, DNP 3.0 and IEC 61850.
The free of charge VAMPSET software simplifies configuration, commissioning and operation and ensures the protection and control needs of users are easily achieved.
Applications
| | ||
