MDS

≤600V, 400-1200 A, compact low voltage switchboard.

An economical, low footprint and quick delivery service entrance and power distribution solution for commercial, institutional and industrial applications.
MDS Schneider Electric ≤600V, 400-1200 A, compact low voltage switchboard.

Features

The MDS is designed and manufactured exclusively by Schneider Electric Canada for the Canadian market. Due to its compact size and quick delivery time it is an ideal product for most of your electrical protection and distribution needs.

Features

  • Compact Size: only 14” deep
  • Incoming via cable
  • System voltage: 120/240, 208Y/120, 480Y/277 and 600Y/347 Vac
  • Main rating ranges: 400A - 1200A
  • Fault current rating up to 100kA RMS
  • Systems: 1Ø3W, 3Ø4W or 3Ø3W
  • NEMA Type 1 and Type 2 enclosures
  • Certified and tested to CSA C22.2 No. 31
  • Utility compartment as per Canadian Utilities requirements
  • Suitable for use as service entrance equipment, as per CSA requirements
  • Main breaker options: Powerpact M, P and L
  • MicrologicTM trip units available
  • Distribution interiors in either NQ (240 Vac), NF (600 Vac) or I-Line (600 Vac)
  • Customer Metering options: PM5563, PM8244

Benefits

The MDS is an economical, fast delivery product. It offers you a compact solution to meet your service entrance and power distribution needs. Its wide range of integrated panels make it the ideal solution for the small to medium size commercial market.

Applications

  • Commercial buildings
  • Manufacturing
  • Industrial buildings
  • Office buildings
  • Condominiums
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings
  • Preference Center