Enerlin'X IO
Input/Output application module
Features
The IO module is a component of the ULP system and is compliant with the ULP system specifications. The ranges of circuit breakers compatible with the IO module are:
- Masterpact NW, NT circuit breakers
- PowerPact R-, P-frame circuit breakers
- PowerPact H-, J-, and L-frame circuit breaker
The IO module resources are:
- Six digital inputs that are self powered for either NO or NC dry contact or pulse counter
- Three digital outputs that are bistable relays (5 A maximum).
- One analog input for Pt100 temperature sensor.
Predefined applications add new functions to the intelligent modular unit (IMU):
- Selection by the application rotary switch on the IO module, defining the application with a predefined input/output assignment and wiring diagram.
- No additional setting by the customer is required.
The resources not assigned to the predefined application are available for additional user-defined applications
List of Predefined Applications:
- Cradle management
- Circuit breaker operation
- Cradle management and Energy Reduction Maintenance Setting (ERMS)
- Light and load control
- Spare
- Custom
User-defined applications are processed by the IO module in addition to the predefined applications selected. The user-defined applications are available on the IO module 1 depending on:
- The predefined applications selected.
- The IO module resources (inputs and outputs) not used by the predefined application.
The resources required by user-defined applications are assigned using the Ecoreach software
How to Video's
Smart Systems webinar
Benefits
- Simple circuit breaker cradle management solution
- Wide variety of applications
- Consistency for Power and Molded Case Circuit Breakers (Masterpact™ and PowerPact™)
- DIN rail mounting device

