Square D QO2175SB QO Loadcentre Surge Protective Device
Plug-in SPDs for QO loadcentres
Products
Overview
Features
The QO Surge Protection Advantage
Superior Performance: Square D brand QO loadcentre SPDs utilize high-energy circuitry that provides surge suppression from severe transient activity. Each MOV is individually fused.
Direct bus connection: Directly connected to the equipment bus, the QO2175SB delivers superior surge suppression performance by providing the shortest lead lengths.
Easy Installation: Quick plug-on device for use in a QO loadcentre. The SPD requires two adjacent mounting spaces.
Small footprint and cost: Compact and affordable surge suppressor
Warranty: The QO2175SB covers up to $10,000 in downstream connected equipment damages and is valid for a period up to 3 years.
Part number: QO2175SB
Superior Performance: Square D brand QO loadcentre SPDs utilize high-energy circuitry that provides surge suppression from severe transient activity. Each MOV is individually fused.
Direct bus connection: Directly connected to the equipment bus, the QO2175SB delivers superior surge suppression performance by providing the shortest lead lengths.
Easy Installation: Quick plug-on device for use in a QO loadcentre. The SPD requires two adjacent mounting spaces.
Small footprint and cost: Compact and affordable surge suppressor
Warranty: The QO2175SB covers up to $10,000 in downstream connected equipment damages and is valid for a period up to 3 years.
Part number: QO2175SB
Benefits
- Meets requirements of NEC Article 285
- UL and cUL Listed
- UL 1449 3rd Edition Listed Type 2 Surge Protective Device
- Meets ANSI/IEEE C62.11-1987 and CAN/CSA C223.1-87
- Use with Homeline load centers and combination service entrance devices
- LED indicator shows operational status of the unit
Applications
- Residential & Small Business
- Electrical Protection, Control, and Monitoring Solutions
- Whole home or building surge protection
- Solar for Residential
- Temperature Control
- Uninterruptible Power Supply (UPS)
- Electric Vehicle Charging
- Load Centers/CSED/Metering
