TeSys LK4 Non fusible disconnect switches
Non-fusible disconnect switches are compact or standard sized switches that break and make power circuits, on and off loads, and provide safety isolation.
Products
Overview
Features
LK4 30 to 100 A
Non-fusible disconnect switches are compact switches that break and make power circuits, on and off loads, and provide safety isolation.
LK4 100 to 1200 A
Non-fusible disconnect switches are heavy duty switches that break and make power circuits, on and off loads, and provide safety isolation.
LK4 30 to 100 A
• Positive break indication
• Touch safe
• DIN rail or back plate-mounted
• Direct or external operation handle
• Contact point technology
• Total integration
• Wide range of accessories
• Upgradeability
• Compliance to major certifications and approvals
LK4 30 to 100 A
• Fully visualized disconnection
• Positive break indication
• High thermal and dynamic withstand
• Severe utilization categories
• High electrical and mechanical endurance
• Reliability
• Safety of property and personnel
• Simplicity
• Easy assembling
Non-fusible disconnect switches are compact switches that break and make power circuits, on and off loads, and provide safety isolation.
LK4 100 to 1200 A
Non-fusible disconnect switches are heavy duty switches that break and make power circuits, on and off loads, and provide safety isolation.
LK4 30 to 100 A
• Positive break indication
• Touch safe
• DIN rail or back plate-mounted
• Direct or external operation handle
• Contact point technology
• Total integration
• Wide range of accessories
• Upgradeability
• Compliance to major certifications and approvals
LK4 30 to 100 A
• Fully visualized disconnection
• Positive break indication
• High thermal and dynamic withstand
• Severe utilization categories
• High electrical and mechanical endurance
• Reliability
• Safety of property and personnel
• Simplicity
• Easy assembling
Benefits
These switches are extremely durable and are tested and approved for use in the most demanding applications.
A full line of NEMA/UL/IP rated handles are available including standard configuration and padlockable options.
A full line of NEMA/UL/IP rated handles are available including standard configuration and padlockable options.
Applications
Industry, infrastructures, building, etc:
They provide a disconnecting means for downstream low voltage electrical circuits. They are particularly suited for the switching of the incoming main circuits to electrical panels, including the emergency stop.
They provide a disconnecting means for downstream low voltage electrical circuits. They are particularly suited for the switching of the incoming main circuits to electrical panels, including the emergency stop.
