IEC Enclosed Power Distribution Blocks
These enclosed blocks are finger safe from the front according to IP20 and have Short Circuit Current Ratings up to 100kA.
Products
Overview
Features
- Available with copper or aluminum lugs
- Rated 600V AC/DC, up to 760 Amps
- Panel or DIN rail mounting
- One pole blocks, gang-able to create multi-pole solutions
- Stranded wire compliant
- UL 1953 Listed or UL 1059 Recognized
- CSA
- CE Declaration of Conformity
- RoHS Compliant
- IP20 from the front
- Short Circuit Current Ratings (SCCR) up to 100 kA
Benefits
- Meets most application requirements due to wide offerings
- Flexible stranded wire in place to help withstand vibration
- Providing feeder circuit terminal spacing due to UL listed products
- No covers required with enclosed blocks
- Not limited by SCCR default of 10kA
Applications
- Conveyance
- Packaging
- Energy
- Building Automation
- Manufacturing / Assembly
- Food and Beverage
- Process Equipment
