Type S Multipole Lighting Contactor
8903 Type S lighting contactors from 30 to 800A
Products
Overview
Features
30 - 800 Amp lighting ratings
· Electrically or mechanically held
· 2 thru 5 pole versions (5 poles thru 200 Amps)
· UL & CSA Listed short-circuit rating up to 100,000 Amperes
· Factory wired controls and clearly marked termination points
Poles for Type S
A single-pole or double-pole kit can be added to any 2 or 3 pole 30 or 60 Ampere Type S lighting contactor to make a 4 or 5 pole devices. Factory assembled 4 and 5 pole contactors utilize the basic 3 pole device with a single or double-pole kit installed. Only one power pole can be added per contactor. Sufficient room is provided in all enclosure styles for the addition of a power pole kit.
· Electrically or mechanically held
· 2 thru 5 pole versions (5 poles thru 200 Amps)
· UL & CSA Listed short-circuit rating up to 100,000 Amperes
· Factory wired controls and clearly marked termination points
Poles for Type S
A single-pole or double-pole kit can be added to any 2 or 3 pole 30 or 60 Ampere Type S lighting contactor to make a 4 or 5 pole devices. Factory assembled 4 and 5 pole contactors utilize the basic 3 pole device with a single or double-pole kit installed. Only one power pole can be added per contactor. Sufficient room is provided in all enclosure styles for the addition of a power pole kit.
Benefits
Class 8903 Type S multipole lighting contactors are available as electrically held or mechanically held devices and can be ordered as open or installed in numerous types of NEMA rated enclosures with a long list of factory order modification options. Additionally, they can be ordered as a combination lighting contactor with disconnect switches (fused or non-fused) or PowerPact circuit breakers for short circuit protection and the disconnection operated by a rugged flange mounted handle.
Applications
· Industrial and Commercial area lighting applications
· Highways
· Resistive heating
· Highways
· Resistive heating
