Tesys VLS
UL98 and UL60947-4-1 CSA22.2 no 4 and CSA 22.2 no 60947-4-1 Disconnect Switches
Products
Overview
Features
Flexible installation
• Multiple disconnect switches available
• Din rail mounting (Switch unit + shaft + handle)
• Door mounting (Switch unit + handle)
• Handles designed with multiple hole patterns making it compatible with common brands
• Defeatable handles in “I-ON” position, with a tool
Compact Size
• 16-63A switch recognized to UL60947-4-1
• Red or black handles with reduced thickness
Accessories
• Wide variety– auxiliary contacts, ground or neutral terminals, fourth power pole, terminal covers, early make contacts
• Two disconnect switches can be easily linked together for 6 or 8 pole switch or changeover
Global approvals - UL, CSA
• Multiple disconnect switches available
• Din rail mounting (Switch unit + shaft + handle)
• Door mounting (Switch unit + handle)
• Handles designed with multiple hole patterns making it compatible with common brands
• Defeatable handles in “I-ON” position, with a tool
Compact Size
• 16-63A switch recognized to UL60947-4-1
• Red or black handles with reduced thickness
Accessories
• Wide variety– auxiliary contacts, ground or neutral terminals, fourth power pole, terminal covers, early make contacts
• Two disconnect switches can be easily linked together for 6 or 8 pole switch or changeover
Global approvals - UL, CSA
Benefits
• Same product design for UL98 and UL60947-4-1
• Single Hole mount version available for quick installation
• No NFPA 79 tools needed, direct operating handle
• Padlockable mechanism built into the switch
• Single Hole mount version available for quick installation
• No NFPA 79 tools needed, direct operating handle
• Padlockable mechanism built into the switch
Applications
• Designed for perfect integration in control systems
• Extremely durable and can be used in the most demanding applications
• Pumping, mining, material handling, HVAC, solar energy etc.
• Extremely durable and can be used in the most demanding applications
• Pumping, mining, material handling, HVAC, solar energy etc.
