Instakit starters
IEC starters from 9A to 800A
Features
Instakits include:
- Type 1 general purpose or type 12 dust tight enclosures
- Maintenance-free TeSys D, IEC contactor
- Class 10 or 20 overload relay with manual or auto reset
- Common operator interface kits for type 1 or 12 enclosures
- Provision for a control transformer kit in same size enclosure
Across-the-line
- Compact space saver design
- Easy component access on shallow base with removable cover
- Conduit entry knockouts located on all four sides
- Padlock provision
Combination
- Fusible type featuring type 2 coordination
- Breaker type featuring PowerPact eMCP
- Flange-mounted switch or breaker mechanism
- Easy component access with hinged and removable door
Local control features
- Pre-wired, ready-to-operate Instakits
- Pushbuttons, pilot lights and selector switches
- One, two or three pilot devices
- Instakits rated EEMAC type 12 when used with type 12 enclosures
Adapters
Local and Remote control adapters allow easy connection to external signals as well as cover mounted pilot devices.
Plug-in transformers
- Pre-wired and ready to install
- Fits in same size enclosure
- Control block and fuse included
Meets UL and CSA requirements
Benefits
Applications
All machines requiring
- DOL starting or motor stopping.-
