Power-Zone® 4 Front Accessible
635 Vac, 1600-3200 A, CSA, ANSI,drawout,metal-enclosed switchgear
Features
Square D® Power-Zone® 4 low voltage metal-enclosed drawout switchgear is designed to provide superior electrical distribution, protection, and power quality management. The prime components of the switchgear are the Masterpact® ANSI rated circuit breakers. Power-Zone® 4 switchgear is designed to maximize the functionality of the Masterpact® circuit breakers, which, in turn, deliver maximum uptime, system selectivity, ease of maintenance, and reliable circuit protection.
- Designed and built to CSA C22.2 No. 31, ANSI® C37.20.1 and is Listed to UL® 1558
- Short-circuit current rating up to 100 kA at 508V and 85 kA at 635V
- Copper bus silver plated
- Type 1 enclosure
- 1067 mm / 42” depth
- Compartmentalization: separate compartments for circuit breakers, bussing, and cables accessible from the front
- Mounting against a wall or back to back
- No rear access required
- Large cable compartment pull area allowing maximum room for power cables
- System designed for maximum uptime with low maintenance
- Masterpact® drawout low voltage power circuit breakers are designed and built to ANSI C37.13 and C37.16. Listed to UL 1066 / CSA C22.2 No. 268
- Modular circuit breakers designed for easy addition of control accessories
- Family of Micrologic® trip units with optional data communications features
- Optional Masterpact® Remote Racking Device
- PowerLogic™ Power Meters
- EcoStruxure™ Power Management Software
Benefits
- Space saving concept
- Robust performance
- Easy customization
- Seamless integration with building and energy management systems via EcoStruxure™ Power architecture
Applications
- Commercial Buildings
- Industrial Buildings
- Oil & Gas
- Water Waste Water
- Healthcare Facilities
- Data Centers
- Educational Campuses
