Instakits starters

IEC starters from 9A to 800A

Part of TeSys

IEC style combination and non combination starters from 9A to 800A.
Instakits starters Schneider Electric IEC starters from 9A to 800A

Features

IEC style combination and non combination starters from 9A to 800A.

The Instakits line of IEC magnetic starters allows factory-wired starters to be conveniently assembled from your local distributor’s stock. Instakits starters are completely pre-wired to a universal connector, which allows for quick installation of plug-in options. Choose from a wide selection of push-button kits, control transformers and user-friendly connectors for reliable remote control.

Instakits include:

  • Type 1 general purpose or type 12 dust tight enclosures
  • Maintenance-free TeSys D, IEC contactor
  • Class 10 or 20 overload relay with manual or auto reset
  • Common operator interface kits for type 1 or 12 enclosures
  • Provision for a control transformer kit in same size enclosure

Across-the-line

  • Compact space saver design
  • Easy component access on shallow base with removable cover
  • Conduit entry knockouts located on all four sides
  • Padlock provision

Combination

  • Fusible type featuring type 2 coordination
  • Breaker type featuring Square D brand, PowerPact eMCP
  • Flange-mounted switch or breaker mechanism
  • Easy component access with hinged and removable door

Local control features

  • Pre-wired, ready-to-operate Instakits
  • Pushbuttons, pilot lights and selector switches
  • One, two or three pilot devices
  • Instakits rated EEMAC type 12 when used with type 12 enclosures

Adapters

Local and Remote control adapters allow easy connection to external signals as well as cover mounted pilot devices.

Plug-in transformers

  • Pre-wired and ready to install
  • Fits in same size enclosure
  • Control block and fuse included

Meets UL and CSA requirements

Benefits

A range of enclosed DOL and soft start starters that is simple to both use and install. These compact, ergonomically designed starters can be wall-mounted or located remotely on a machine.

Applications

  • Industry, infrastructure, buildings, etc
  • Automotive
All machines requiring
- DOL starting or motor stopping.
- simple soft starting

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings
  • Preference Center