Model 6 iMCC by Square D™

Intelligent Motor Control Center (NEMA, ANSI, UL 845)

Part of PacT Series

Model 6 iMCC delivers Integrated intelligent components and device-level communications for hardwired I/O or networked control and automation solutions.
Model 6 iMCC by Square D™ Schneider Electric Intelligent Motor Control Center (NEMA, ANSI, UL 845)

Features

Gain access to the information you need in real time, around the clock, from anywhere. The Model 6 iMCC by Square D offers reliable factory tested wiring, popular network protocols as well as an innovative line up of “intelligent” components. The Model 6 iMCC can deliver an integrated package while reducing acquisition, installation time and commissioning costs. The Model 6 iMCC empowers users to achieve a new level of versatility and communications backed by industry leading engineering support.



Model 6 iMCC's can be custom designed with innovative features providing a tailored-fit solution to meet or exceed any project requirements.

  • Voltage Rating: 208 through 600 volts; 3 phase; 3 or 4 wire
  • Enclosure Type: NEMA Type 1, Type 1A (gaskets), Type 12 & Type 3R
  • Horizontal Bus Rating: 600, 800, 1200, 1600, 2000 and 2500 amps
  • Vertical Bus Rating: 300 and 600 amps
  • Bus Withstand Rating 42kA, 65kA, 85kA, and 100kA
  • CANopen®, DeviceNet™, Ethernet (Modbus TCP), Modbus, PROFIBUS

Learn more

Benefits

The Model 6 iMCC has evolved into a full-fledged energy management center. Offering a selection of industry leading communications capabilities, the iMCC provides tools to better manage energy and power quality, improve system reliability and availability and reduce power costs. The Model 6 iMCC delivers the industries most comprehensive energy management, power quality and preventative maintenance capabilities.

  • 18-pulse drives (50 – 400 horsepower VT, 40 – 350 horsepower CT)
  • Schneider Electric™ AccuSine™ Active Harmonic Filters (AHF) (50 A and 100 A, full section)
  • Metering Square D (PowerLogic™ Circuit Monitors, power meters, Square D ION™ Meters)
  • Surge protective devices (120 kA up to 480 kA peak surge current per phase)
  • High-resistance grounding (20" W section, 480 V, 1 A – 10 A, 600 V, 2 A – 7 A)
  • Square D Micrologic™ Trip Units (Standard, Ammeter, Energy, Power, Harmonic)

Applications

  • Oil & Gas Industry
  • Water/Wastewater
  • Mining Industry
  • Food & Beverage
  • Metals
  • Minerals & Cement
  • Healthcare
  • Education
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings
  • Preference Center