Model 6 Motor Control Centres with AC Drives
Motor control centre solutions incorporating Altivar AC drives.
Features
The Altivar family of economical, highly flexible drives in an MCC optimizes space and cost savings while providing advanced technology and simple installation.
Two product tiers:
- Altivar 312 – ideal for low-feature, high-density applications, such as food and beverage, agriculture, and non-critical buildings markets
- Altivar 61/71 drives – ideal for high-feature applications, such as water/wastewater, oil and gas, data centre, and critical buildings markets
Motor Ratings:
- 1-50HP @ 200/230VAC
- 1-500HP @ 460VAC
- 1-350HP @ 590VAC
Benefits
Flexibility and Ease of Installation
- Optimized for high density -- up to six drives can be placed in one vertical MCC section with no location restrictions
- Modular design is easy to install, maintain, and upgrade
- Unit design minimizes exposure to live parts during maintenance while plug-in units can be removed
- Enhanced diagnostic functions, self-tests and customizable help screens reduce downtime and repair time
Quality and Advanced Technology
- Rated for up to 100 kA short circuit and meets UL & CSA MCC standards
- Optimized to limit temperature increases, which eliminates need to oversize unit
- Easy integration into automation networks: CANopen and Modbus communication ports or add-on cards for Ethernet, DeviceNet, Profibus and other protocols
- User-friendly door-mounted keypad display has online help, function keys, and can be customized (standard on Altivar 61/71, optional on Altivar 312)
